Fiber to the Edge (FTTE) | Wireless LAN Network | Corning

Corning® Everon® Fiber to the Edge (FTTE) Networks: A powerful new way to network.

Corning® Everon® Fiber to the Edge (FTTE) Networks: A powerful new way to network.

You trust fiber in your building backbone … now realize the benefits of deploying a building-wide Fiber to the Edge network.

By taking fiber to the far reaches of your building or campus, you create a next generation, future-ready LAN network that will last the lifetime of the building. Fiber to the Edge networks are shaping the enterprise of the future that needs to be ready to handle in-demand applications and technology like 5G, audio visual equipment, smart lighting and more.

FTTE Solutions Guide

More capability. Endless possibilities.

More capability. Endless possibilities.

Fiber to the Edge

Less Overall Cost

Up to 30% CapEx reduction based on materials savings and saved space and up to 50% Total Cost of Ownership with saved HVAC costs and fewer future upgrades.
Fiber to the Edge

More performance

Get more bandwidth and more power at the Edge of your network with lower latency.

Fiber to the Edge

Future ready. Today.

Your new Fiber to the Edge Network has today’s needs covered, and it’s ready to tackle 5G, IOT, Wi-Fi6 and beyond.

 

Why is a Fiber to the Edge Network different?

Do more with less

Do more with less

Our customers are saving more, which improves their bottom line…a Fiber to the Edge Network opens the door for in-demand applications like A/V, security, wireless connectivity and more.

Smarter Network Design:

  • Extended network reach for outdoor connectivity
  • Reduced cable tray by 50%
  • Used 70% less linear feet of cable
  • Eliminated 80% of TRs, saving $50K per TR buildout
  • Prepared for 5G speeds
  • Upgrade from Wi-Fi6 to Wi-Fi7 without adding cables
  • Supporting bandwidth-demanding audio/visual needs
180,000 FT2 Office Building – Project Savings
Material 25%
Labor 43%
TOTAL 29%

Building a more sustainable workplace

Building a more sustainable workplace

By reducing the space needed for network equipment and converging multiple networks into a single, streamlined one, your impact on resources is reduced. From HVAC costs for cooling extra equipment to less cable installed, it can all help make a difference.

Join us in building a sustainable future!

Explore Our Sustainability Initiatives Now >

Building Impact Savings Units
Power 23% KW
Closet Cooling 76% Tons
Rack Space 40% RUs
Copper 4,896 Pounds
Polymers 2,304 Pounds
Sustainable Corning COC Headquarters Building

The perfect pair: Fiber & Remote Power

The perfect pair: Fiber & Remote Power

As buildings get smarter, they demand more power from our networks. Corning Remote Power can deliver up to 800W of power to the edge (over 2,000 ft) to support small to medium power loads such as IP devices and smart lighting. Using our ActiFi® cable, you can bring power and fiber to the edge of your network in one cable. Here’s what it means for your next project:

  • Lower deployment costs
  • Port density that reduces your network equipment footprint
  • Easier management with built-in intelligence  
Learn More

Want to save money on your next LAN project?

Contact us today to learn the benefits of taking fiber to the edge of your network.

Complete this form to get started today.

Thank you!

Thank you for your inquiry. One of our representatives will be in touch with you shortly. 

Learn More