Long-Reach Solutions for Enterprise Networks

What is Corning’s Long-Reach Technology?

What is Corning’s Long-Reach Technology?

Corning’s Long-Reach Technology offers cost-effective, reliable, and scalable long distance connectivity that can enable the deployment of complex technologies across the extended reach of campuses. Our Long-Reach Technology offers a streamlined architecture that can adapt to future needs and grow with flexible fiber optic cable infrastructure, intelligent remote power, and connectivity at the edge with our media converters and touchless networking. Go the Distance with Corning Long-Reach Solutions >>

If you need to extend your network infrastructure beyond the traditional 100-meter distance limitations of Category cable networks, Corning's Long-Reach solutions are the ideal long distance fiber optic solution for higher education, healthcare, parking garages, and more. With these cost-effective and reliable unmanaged long distance fiber solutions, you can achieve connectivity up to 2,000 feet or more, without sacrificing bandwidth or power delivery.

Corning's portfolio of long-reach solutions includes ActiFi® Hybrid Cable, the Corning Intelligent Power (CIP) Solution, and fiber-fed devices such as the 10G HPoE Media Converters or the end-to-end Touchless Networking Solution.

Learn more about Long-Reach Technology!

Corning's Long-Reach Technology is the ideal choice for organizations that need reliable, high-performance connectivity.

 

Connectivity at the edge

 

Intelligent remote power solutions

 

Long-reach flexible fiber optics cable infrastructure

Corning’s Portfolio of Long-Reach Technology

Corning’s portfolio of Long-Reach Technology includes the ActiFi® Hybrid Cable, the CIP (Corning Intelligent Power) Solution, and fiber-fed devices such as the 10G HPoE Media Converters or the end-to-end Touchless Networking Solution.

10G 90W HPoE Media Converter

The media converter provides a cost-effective solution to extend individual ports to devices at the edge, as it is interoperable with existing copper or fiber switches and is compatible with Corning’s end-to-end fiber, power hardware, and connectivity solutions. With our Long-Reach Solution and HPoE Media Converter, you can power your multiple PoE devices in whatever environment you are supporting.

Our New FMC features two dip switches on its face, introducing new functions. The “Watch Dog” dip switch will reset the PoE power to the powered device (PD) if it stops transmitting data for more than 300 seconds. The “Link Fault Pass-Through” (LFP) dip switch provides link down status to the switch for both local and remote FMCs. If both dip switches are turned off, the Gen 2 FMC will perform just like the Gen 1 version.

Corning Network Power Solutions

Corning Power Supply Solutions deliver reliable, scalable power for modern LAN and in-building network applications. Designed to support a wide range of use cases including LAN switches, GPON ONTs, distributed antenna systems (DAS), LED lighting, and security and access control these solutions provide flexible power architectures to meet evolving infrastructure demands.

ActiFi® Hybrid Cable Long-Reach Flexible Cable Infrastructure

Corning’s ActiFi Hybrid Cable delivers data and power to the very edge of your network by using both fiber and copper conductors. Reaching more than 2,000 ft, this cable is ideal for Long-Reach Solutions and remote powering needs for your network.

Corning Long-Reach solution diagram
ActiFi Composite Cable Distance

 

ActiFi Composite Cable Distance — 1 pair | Low Voltage (57 VDC)
  30 Watts 60 Watts 75 Watts
20 AWG 590 ft. 295 ft. 235 ft.
18 AWG 940 ft. 470 ft. 375 ft.
16 AWG 1,500 ft. 750 ft. 600 ft.
14 AWG >2,000 ft. 1,190 ft. 950 ft.
12 AWG >2,000 ft. 1,895 ft. 1,500 ft.

Touchless Networking Case Study

A sports stadium needed to connect 48 remote, outdoor security cameras but had limited local power options. They leveraged Touchless Networking and saved 50% on their network deployment compared to a legacy Category network. With this future-ready capability in place, they can seamlessly upgrade to a fully-managed SD-LAN solution to add day-two applications such as outdoor Wi-Fi.

Learn more by visiting the solution overview to find use cases, kitted offerings, and ordering information. Or, check out this 5-minute video with expert Ron Wells as he explains Touchless Networking in more detail.

Download case study today >

Connectivity Vision: Bandwidth and Power Where You Need It

Visually intelligent, AI-integrated cameras are cutting-edge devices, promising a holistic approach to data-driven insights and operational continuity. But these cameras, with added sensors and intelligence, require high bandwidth and power over extended distances. Learn how Corning's Long-Reach Technology offers unlimited bandwidth and power over 2,000 ft for a robust infrastructure that supports the camera’s advanced capabilities.

Read More in Our Guide >

Need help designing your next Long Reach project?

Contact us today by filling out the form.

Thank you for your submission!

We will be in contact with you soon.