Overcome Power over Ethernet (PoE) distance limitations of legacy Category cable networks by injecting DC power into your network. Corning’s expanded portfolio of high-density, Class 2 remote power solutions support intelligent power aggregation at the edge to deliver up to 800W of power. Our power solutions are compatible with Corning’s ActiFi® Composite Cable, connectivity, hardware, and actives portfolio (including Long-Reach Solutions and Fully-Managed SD-LAN).
Corning recommends that all designs using the Corning Remote Power Solution comply with the latest editions of the NEC of the NFPA, OSHA, and all applicable Local and State codes.
Smart Power Solutions that Go the Distance: Low-Voltage DC Power for your Enterprise IT Network
Advantages of Remote Powering Solutions
Solve for Increasing Power Requirements
As buildings get smarter, they demand more power from our networks. Deliver up to 800W of power to the edge to support small to medium power loads such as IP devices and smart lighting.
Reduce Deployment Cost
Eliminate costly local power outlets and telecommunication rooms by delivering DC power across distance of 2,000 feet or more.
Save Space
Our new intelligent remote power solutions deliver up to 167% greater port density to help you solve for more power with a smaller footprint.
Gain Flexibility
Our new power supplies are a half rack unit wide and can be stacked side-by-side, wall-mounted, or installed inside a enclosure. With an ambient temperature range of -30C to +65C, these solutions can be deployed in various locations.
Go the Distance
Extend the reach of your network beyond the
100-meter distance limitation of legacy Category networks. Enable remote applications at distances of 2,000 feet or more with Corning’s Intelligent Power Solutions and ActiFi® Composite Cable.
Use this distance table to build the right end-to-end network for your project based on the specific power requirements at the edge. Contact your local Corning Sales Engineer for assistance.

Contact me today to discuss SD LAN deployments!
We are here to help you with any questions about your in-building network. Contact us below and one of our representatives will be in touch.
Product Highlights
Corning’s expanded portfolio of Intelligent Power Solutions includes: new power supplies, power aggregators, step down converters, hardware, and accessories.
Highlights |
||
New Power Supplies |
Achieve ultimate port density to deliver more power with less space. |
16 port (1.5 RU tall, half RU wide) 32 port (2 RU tall, half RU wide) |
Aggregators |
Aggregate multiple 24V to 56V Class 2 inputs to provide more power (up to 800w of power to a single device) and redundancy at the edge. |
2:1 or 8:1 |
Step Down Converter |
Add this device to support both 56V and 24V loads from the same power supply |
x1 output or x2 output |
Accessories |
Gain deployment flexibility with various mounting options. |
Din rail mounting Cable management. |

Educational Resources

At Home with Corning: Remote Powering with Steve Letke
At Home with Corning: Remote Powering with Steve Letke
Applications at the edge of your network cameras, small cells, VoIP and more all require power. Steve Letke explains options for remote powering these devices as part of a fiber deep strategy.
Applications at the edge of your network cameras, small cells, VoIP and more all require power. Steve Letke explains options for remote powering these devices as part of a fiber deep strategy.

Overview: Corning Remote Power Solution
Overview: Corning Remote Power Solution
Corning remote power solution lets you extend your reach – delivering reliable data and power at greater distances.
Corning remote power solution lets you extend your reach – delivering reliable data and power at greater distances.

ActiFi Composite Cable with Reel-in-a-Box Packaging.
ActiFi Composite Cable with Reel-in-a-Box Packaging.
Keep your project schedule on track by saving time with your network deployment. ActiFi eliminates the need to pull separate cables for data and power which saves you valuable time. Watch how this installer deployed 11 ActiFi cables at once with Reel-in-a-Box.
Keep your project schedule on track by saving time with your network deployment. ActiFi eliminates the need to pull separate cables for data and power which saves you valuable time. Watch how this installer deployed 11 ActiFi cables at once with Reel-in-a-Box.

Remote Power Solution Use Case: Security
Remote Power Solution Use Case: Security
ActiFi™ Composite Cable is compatible with Corning Remote Power solutions. Enable security cameras, wireless access points, security phones, and any PoE, PoE+, and PoE++ application.
ActiFi™ Composite Cable is compatible with Corning Remote Power solutions. Enable security cameras, wireless access points, security phones, and any PoE, PoE+, and PoE++ application.

Overview: Corning Remote Power Solution
Overview: Corning Remote Power Solution
Corning remote power solution lets you extend your reach – delivering reliable data and power at greater distances.
Corning remote power solution lets you extend your reach – delivering reliable data and power at greater distances.

Go Farther with Fiber
Go Farther with Fiber
Corning SD-LAN, combined with fiber’s superior reach and unlimited bandwidth, enables networks to be more adaptable, scalable, and programmable.
Corning SD-LAN, combined with fiber’s superior reach and unlimited bandwidth, enables networks to be more adaptable, scalable, and programmable.