Clear Track Fiber Pathways | Corning

Now available – a complete fiber pathway solution for single-family homes and multi-dwelling units wherever seeing less is more.

We’re enabling service providers to offer high-speed broadband to a larger audience, while making the cable virtually disappear. And we’re making it so easy to install, one person can do the entire job. With Corning® Clear Track Fiber Pathways, virtually invisible Gigabit broadband is now available for both inside residences and multidwelling unit (MDU) hallway applications.

See our solution sheet and learn more about features and benefits, specifications and how to order it. Download it now >>

Aesthetically pleasing end-to-end fiber connectivity

fiber stays out of sight

Our fiber stays out of sight

Our fiber stays out of sight

Corning® Clear Track ILU Fiber Pathway is an ultra-high-speed broadband solution that is aesthetically pleasing, minimally intrusive, and simple to deploy. In fact, residents hardly know it’s there.

Corning® Clear Track ILU Fiber Pathway is an ultra-high-speed broadband solution that is aesthetically pleasing, minimally intrusive, and simple to deploy. In fact, residents hardly know it’s there.

The advantages are clear

The advantages are clear

The advantages are clear

The secret to Clear Track is its micro-replicated features, which allow diffuse reflection. When light hits the surface, it is scattered in many angles, making the clear cable pathway almost disappear.

The secret to Clear Track is its micro-replicated features, which allow diffuse reflection. When light hits the surface, it is scattered in many angles, making the clear cable pathway almost disappear.

Easy to install

Easy to install

Easy to install

Proprietary adhesive backing enables fast and easy installation on practically any surface. There is no need for glues, staples, plastic raceways, or extra ductwork. Just peel back the protective liner and press. Once it sticks, it stays.

Proprietary adhesive backing enables fast and easy installation on practically any surface. There is no need for glues, staples, plastic raceways, or extra ductwork. Just peel back the protective liner and press. Once it sticks, it stays.

Corning® Clear Track ILU Fiber Pathway

The clear choice

Corning® Clear Track ILU Fiber Pathway is a virtually invisible solution specifically designed for inside the living unit.

Read More

Simple to deploy

Our 900 µm Clear Fiber – ultra bend-insensitive fiber – can be quickly inserted using the handy installation tool. The fiber can then be terminated with a field-mounted mechanical connector or splice.

Smarter shuttered patch cords and wall plates

The shuttered SC patch cord and low-profile wall plate enable installation of fiber from the wall outlet to the ONT. The red indicator ensures full insertion into the fiber connector and the “shutter” design helps prevent accidental contamination of the ferrule.

Read More

First, we cleared the room. Now, we’re clearing the hallway.

How it works

This unique hallway fiber pathway features the Corning® Clear Track 12-fiber micro-module— 12 ultra-bend-insensitive, 250 µm fibers inside a 1.8 mm jacket. The micro-module is available in various preterminated lengths to fit different sizes of MDUs. Proprietary adhesive backing on the pathway enables fast and easy installation on practically any surface. There is no need for glues, staples, crown molding, or cutting drywall.

A simple, handy tool helps speed the process. So one person can install hallway fiber in hours, not days. The optional Clear Track Hallway Clear Cover provides additional durability with virtual invisibility.

Fiber rerouting made easy

The Clear Track Hallway Small Point-of-Entry Box with self-adhesive Command™ strips makes attachment and repositioning easy. The 12-fiber micro-module can then be terminated with a field-mounted mechanical connector or splice for connection to the living unit.

Unobtrusive design and hassle-free installation

The micro-replication technology and proprietary clear adhesive of the Clear Track Fiber Pathways make them virtually invisible. There’s no need for inside and outside corner pieces or other visual disruptors. So, residents hardly know it’s there. And, because installation is so fast, workers can be finished in no time, with minimal intrusion.

Clearly faster. Clearly easier. Clearly better.

A comprehensive approach to address the multiple challenges in SFU and MDU installations.

Read More

The Clear Fiber Drop cable is a specially designed all-dielectric cable for fiber-to-the-home (FTTH) use. Because of its easy fiber access design, this unique cable can be transitioned from outdoor to indoors without the need for a splice or connection point.

Read More

Have questions about Clear Track?

Fill out the form below. We have representatives who can help.

Thank you!

A specialist will be in touch with you soon.