Enterprise Network Solutions | Enterprise IT Network | Corning

A powerful new way of looking at Enterprise IT Infrastructure Networks

A powerful new way of looking at Enterprise IT Infrastructure Networks

The demands on the enterprise network are changing rapidly.  It is vital that your network is able to meet those demands so that your customers and employees can stay connected and productive 24/7. Corning Everon® is the complete enterprise-grade network solution you’ve been looking for. Built on optical fiber technology, wired and wireless connectivity now live on a single network, reducing costs at installation and over the lifetime of the building. Whether you need optical backbone solutions or solutions that provide connectivity to the edge of the network, Corning has a Enterprise IT Infrastructure solution that allows you the flexibility and scale to design an infrastructure for your future.

Watch the video to find out more about our Everon Network Solutions by clicking the play button or watch here.

Need more information or help designing your system? We're here to help!

 

Contact Us

5G ready network solutionsLess Cost
Our enterprise network solutions can reduce capital expenses by more than 30% and can reduce future upgrade costs by 50%. A LAN that improves your bottom line.

network in transition icon More Capability
Technologies like 5G, Wi-Fi 6 and IoT require much more network capacity. Our streamlined IT infrastructure is designed to handle tomorrows technology, today.

stopwatch iconFaster Deployments
Enterprise IT infrastructure network solutions designed to deliver faster installations and quicker system turn up times.  Backed by an extensive engineering team, we design our solutions with your network in mind.

handshake iconTrusted
The world trusts our fiber optic technology to connect people globally over a billion kilometers of Corning optical fiber and to connect millions of homes and enterprises. You can too.

Flexible, scalable enterprise IT network solutions for every property — large or small

Flexible, scalable enterprise IT network solutions for every property — large or small

There are a range of Everon Network Solutions designed to fit different building sizes and customers’ needs. Whether your LAN application is in a small medical clinic, a multiterminal airport or even a large campus of multiple buildings, all of the components of our solution are proven to work together seamlessly. Lower your costs and prepare your network for the needs of tomorrow, today. Learn more here.

 1  Campus Backbone Local Area Network (LAN)
  The campus backbone connects multiple buildings or sites together to create your local area network. It requires a robust cabling infrastructure that provides long-term bandwidth and reliability.
 2  Building Backbone Local Area Network (LAN)
  The building backbone connects to the Main Distribution Area (MDA) to all Telecommunications Rooms (TRs) enabling all data transmission throughout the building.
 3  Horizontal Local Area Network (LAN) - FTTE
  The edge of your network is facing unprecedented bandwidth and mobility demands. We have solutions – including some you may not have considered.

Tools & Resources

Let's talk about Everon® Network Solutions

Whether you need help with current data demands or planning for the future, we can help. Complete this form to get started today.

Thank you!

Thank you for your inquiry. One of our representatives will be in touch with you shortly.