Pigtailed Splice Cassettes | Corning

Easy Installations with Pigtailed Splice Cassettes

Easy Installations with Pigtailed Splice Cassettes



Got Questions?

Optimize Your Pigtailed Cassettes with MIC® Loose Tube Cable

Corning CCH Pigtailed Splice Cassettes streamline installations with traditional tight buffer cables, but when paired with MIC Loose Tube you'll enjoy a quicker, easier, and neater install reducing deployment time by up to 40%, and hardware and cabling preparation by 50-75%. Learn more.

Features:
• 9% smaller diameter than traditional indoor cables
• Available in 12 different jacket colors
• Less bend memory than typical tight buffer cables
• All dialectric cable requires no grounding or bonding

Benefits:
• Allows for easier routing and handling
• Gives you quick and easy identification when splicing
• Yields overall neater install
• Faster and easier to install 

Fiber Optic Fusion Splicing

Any way you splice it – fiber optic fusion splicing offers superior performance compared to all the field connectivity options. Fusion splicers that were once prohibitively expensive and tricky to operate are now an affordable option and don't require highly-skilled labor – making them a great way to reclaim system loss.

Get Started Today!

No matter your project requirements, technical skill level, or what's in your toolkit, we have solutions to meet your needs.

Fill out the form below and one of our experts will be in touch!

Thank you, we will be in touch shortly.