Fiber Optic Cables

Fiber Optic Cables

Fiber Optic Cables

Corning's invention of the first low-loss optical fiber ignited the critical spark that began a communications revolution that forever changed the world. Today, there are more than five billion kilometers of fiber cable installed around the globe, and Corning continues to lead the fiber optic cable industry in product quality and innovation.

The First Consideration with Fiber Optic Cable is the Environment

Fiber Optic Cables by Environment

Fiber Optic Cables by Environment

The first consideration in choosing a fiber optic cable is the environment that you will be using it in. Corning has fiber optic cables for outdoor, indoor/outdoor, and indoor environments in a variety of types and applications.  

self-supporting fiber optic cable

Outdoor Cables

Fiber optic cables for outdoor applications are engineered to withstand the more demanding conditions seen outside, from environmental extremes to mechanical forces.


Product Categories:

• Aerial

• Duct

• Direct Buried

 Microduct

loose tube indoor outdoor fiber optic cable

Indoor/Outdoor Cables

Indoor/Outdoor fiber optic cables are flame-retardant (FR) cables that are designed to meet both the rigorous environment of the outdoors and be routed indoors, where flame rating requirements also apply.

Product Categories: 

Aerial

Duct

Direct Buried

Low Smoke Zero Halogen (LSZH)

Plenum

Riser

ribbon indoor fiber optic cable

Indoor Cables

Indoor Fiber Optic Cables are used exclusively within buildings and must have a flame-retardant jacket to fit this purpose.

Product Categories: 

LSZH

Plenum

Riser

Outdoor Cables by Type

Outdoor Cables by Type

Corning offers a comprehensive portfolio of outdoor cable types including loose tube, ribbon, and microduct with a wide range of fiber counts and construction designs for terrestrial networks. 

Outdoor Cables by Application

Outdoor Cables by Application

Outdoor fiber optic cables can be strung along telephone poles (aerial), installed inside underground ducts, or buried directly below ground. Cable designs vary based on the installation application. 

Cable and Closure Solutions

Want to See Cable and Closure Recommendations?

Visit our Fiber Optic Cable and Closure Solutions section.

View Now