Today's enterprise network infrastructure must support 5G, Wi-Fi, IoT, and beyond. Corning's enterprise fiber network solutions provide the scalable, future-ready foundation that enterprise IT teams and building owners need with fiber-deep topologies, SD-LAN, and long-reach connectivity that goes where copper can't.
The demands on the enterprise network are changing rapidly. It is vital that your network is able to meet those demands so that your customers and employees can stay connected and productive 24/7. Corning Everon® is the complete enterprise-grade network solution you’ve been looking for. Built on optical fiber technology, wired and wireless connectivity now live on a single network, reducing costs at installation and over the lifetime of the building. Whether you need optical backbone solutions or solutions that provide connectivity to the edge of the network, Corning has a Enterprise IT Infrastructure solution that allows you the flexibility and scale to design an infrastructure for your future.
Watch the video to find out more about our Everon Network Solutions by clicking the play button or watch here.
Need more information or help designing your system? We're here to help!