The LANscape® Solutions Bill-of-Materials Tool

The LANscape® Solutions Bill-of-Materials Tool

The LANscape® Solutions Bill-of-Materials Tool

Local Area Networks and Data Centers

Ready to create your bill of materials? Just click on “Activate Tool,” choose the products you need, and save the bill of materials directly to your computer. It’s that easy.

Once you have the bill of materials, you can email the file to your preferred distributor for a quote or to a colleague for reference. To streamline bidding, this tool also links to product specifications.

Connecting with our bill-of-materials tool is an easy way to save time! Tell us a few things about yourself, and your link to the free tool will appear instantly. Please note: If you are registering more than one individual for the tool, you must provide a UNIQUE email address for each individual. Multiple registrants using the same email address will not be recorded.

Bill-of-Materials Tool Download Center

Thank you for registering with us! 

To make it even easier to use our bill-of-materials tool, we’ve also provided an FAQ, a video tutorial walking you through the tool’s features, and a LAN design checklist to help you determine the products your project requires. Anything else we can do to help? Reach out to customer care at 828-901-5000 or 800-743-2675.

Now you can download the free bill-of-materials tool, and we’ll automatically notify you each time we roll out an updated version.
(Current version 11.00/ April 2021)

Download