Corning’s portfolio of Everon® broadband antennas offers an array of options to support indoor wireless, designed to accommodate multiple technologies, bands, and operators. Operating from 617 MHz to 6 GHz, these wideband antennas are built with elegant and ultra-low-profile designs, integrating seamlessly with their surrounding environment. With high performance patterns and high gain, these antennas maximize coverage while maintaining a low PIM rating of 70 watts per unit. Whether you’re operating in a small cell or DAS environment, Corning’s Everon portfolio has the antennas to ensure effective coverage across your deployment.
Wideband Antennas
Wideband Antennas
| Features and Benefits | |||
Wideband support |
Covers 617- 6000 MHz, future-ready for C-band/CBRS | ||
Excellent patterns and high gain |
High performance provides greater coverage per antenna |
||
Low PIM rating at 70 watts |
Trouble-free support of neutral host with a variety of antenna inputs | ||
Supports multiple technologies |
No need to change antenna as technologies evolve |
||
Everon® Ultra-Low-Profile Wideband OMNI SISO Antenna
Everon® Ultra-Low-Profile Wideband OMNI SISO Antenna
The Corning® Everon® Ultra-Low-Profile Wideband Omni SISO Antenna offers high performance broadband coverage from 617 MHz to 6 GHz, ready to support C-band and CBRS deployments.
The Corning® Everon® Ultra-Low-Profile Wideband Omni SISO Antenna offers high performance broadband coverage from 617 MHz to 6 GHz, ready to support C-band and CBRS deployments.
Everon® High-Performance Wideband Patch SISO Antenna
Everon® High-Performance Wideband Patch SISO Antenna
The Corning® Everon® High-Performance Wideband Patch SISO Antenna offers high-performance broadband coverage from 617 MHz to 6 GHz, ideal for SISO DAS and Small Cell installations.
The Corning® Everon® High-Performance Wideband Patch SISO Antenna offers high-performance broadband coverage from 617 MHz to 6 GHz, ideal for SISO DAS and Small Cell installations.
Everon® Ultra-Low-Profile Wideband OMNI MIMO Antenna
Everon® Ultra-Low-Profile Wideband OMNI MIMO Antenna
The Corning® Everon® Ultra-Low-Profile Wideband Omni MIMO Antenna offers high-performance broadband coverage from 617 MHz to 6 GHz. The antenna's elegant and ultra-low-profile design allows for a minimal footprint on most mounting surfaces and ceiling tiles.
The Corning® Everon® Ultra-Low-Profile Wideband Omni MIMO Antenna offers high-performance broadband coverage from 617 MHz to 6 GHz. The antenna's elegant and ultra-low-profile design allows for a minimal footprint on most mounting surfaces and ceiling tiles.
Everon® High-Performance Wideband Patch MIMO Antenna
Everon® High-Performance Wideband Patch MIMO Antenna
The Corning® Everon® High-Performance Wideband Patch MIMO Antenna offers high performance broadband coverage from 617 MHz to 6 GHz. With high gain, FTBR figure and directional mounting options, this wideband antenna allows for the main beam path to be steered to a desired direction.
The Corning® Everon® High-Performance Wideband Patch MIMO Antenna offers high performance broadband coverage from 617 MHz to 6 GHz. With high gain, FTBR figure and directional mounting options, this wideband antenna allows for the main beam path to be steered to a desired direction.