Between today’s constantly evolving business environments, rapid technological advancements, and ever-increasing customer expectations, the ability of enterprises to quickly adapt to change has never been more important. Offering flawless performance, limitless capacity, and incredible speed, this platform has the flexibility to meet the cellular needs of any enterprise.
Everon™ 6200 DAS provides a platform for reliable coverage with all major U.S. carriers using less remotes, with lower costs and simpler architecture. The system uses a fiber-fed, low-power distribution network that is OEM agnostic and 5G NR ready; it reduces deployment time by up to 25% and installation and services costs between 10%-25%.
The Everon 6200 covers the entire spectrum increasing coverage for every enterprise. New advances in the 6200 DAS technology offer increased coverage, improved distribution with better efficiencies and new features that ease installation and deployment. The system offers flexibility in selecting the bands that are needed most by each enterprise, it covers:
- 600, 700, FirstNet & Public Safety, 850, 1900, 2100, 2300
- Full Band 2500 (194 MHz Configurable)
- CBRS (150 MHz Configurable)
- C-band (3450-3550 MHz & 3700-3980 MHz Configurable)