Everon® 6000 DAS Technology | Distributed Antenna System Technology | Corning

Everon® 6000 Distributed Antenna System (DAS)

Everon® 6000 Distributed Antenna System (DAS)

The Everon® 6000 Distributed Antenna System is an advanced in-building wireless solution for medium to large venues. It is designed to support multi-band, including CBRS and C-band, multi-technology, and multiple operator networks over a single fiber-based infrastructure.

The solution offers flexibility in design and installation with multiple types of digital remote units, supporting a variety of frequency band combinations, using efficient power levels ranging from 20 dBm per band to 40 dBm per band. Advanced network configuration and management capabilities enable on-site as well as remote end-to-end diagnostics and maintenance.

The system provides preparedness for future radio technologies, broader and new spectrum bands. It can be easily configured to support a large variety of deployment scenarios, meeting the unique needs of every project.

The Equipment Room Headend and Digital Remote Units

The Equipment Room Headend and Digital Remote Units

Equipment Room — Headend Components

Equipment Room — Headend Components

RIU—Radio Interface Unit

The RIU provides an interface and signal conditioning to signals coupled between the base station RF antenna ports and the DCU. The RIU is band specific.

DCU—Digital Conversion Unit

The DCU provides RF to CPRI (Downlink) and CPRI to RF (Uplink) conversion, where the well-known Common Public Radio Interface (CPRI) standard is used for representing the RF signals.

DEU—Distributed Extension Unit

The DEU is the central hub and distribution element for the Corning® Everon® 6000 Solution. The DEU interfaces between the DCU and the remote unit, allowing it to receive the operators’ service signals in CPRI format, and to route these signals to the remote antenna units. The DEU supports all Corning digital remote antenna units’ flavors, for all services, power levels, and antenna configurations (SISO or MIMO).

Digital Remote Units

DEU—Distributed Extension Unit
Digital Low-Power Remote (dLRU)
DEU—Distributed Extension Unit
Digital Mid-Power Remote (dMRU)
  Digital Low-Power Remote (dLRU) Digital Mid-Power Remote (dMRU)

Utilization

Indoor/outdoor high capacity Indoor/outdoor coverage

Installation

Pole, wall, ceiling

Compact design for easy installation

Wall

Compact design for easy installation

Antenna Requirement

External 2x2 MIMO External 2x2 MIMO

Remote Configuration

3 type of remotes: low, mid and high band

3 types of remotes: low, mid and high band

2T2R power amplifier module per band

 

RF Power Output

20 dBm (600-2.3 GHz)

23 dBm (2.5 GHz)

24 dBm (C-band)

37 dBm (600-2.3 GHz)

39 dBm (2.5 GHz)

40dBm (C-band)

Outdoor Installation

YES (IP66 rated)

YES (IP65 rated enclosure)

 

LTE/5G-NR Frequency Bands

600 MHz (71), 700L (12), 700U (13), FirstNet (14), 800/850 (5), PCS (25),

AWS (66), WCS (30), 2.5 GHz (41), C-band/CBRS (77/48)

600 MHz (71), 700L (12), 700U (13), FirstNet (14), 800/850 (5), PCS (25),

AWS (66), WCS (30), 2.5 GHz (41), C-band/CBRS (77/48)

Corning Remote Power/ Composite Cable

YES

NO

Check Out These Interesting Videos and Articles

Contact Us Today - Fill Out The Form.

A member of our team can answer questions about our DAS products.

Thank you for your submission!

We will be in contact with you soon. 

Learn More