We cover the full range of C-band, 3.45 GHz – 3.98 GHz. Covering the entire C-band spectrum in a single solution offers advantages to mobile network operators and enterprise customers alike. Speed, coverage, capacity and security ensure mobile subscribers’ connections that enhance their 5G experience.
We’ve got C-band Covered
We’ve got C-band Covered
Everon® Next Generation DAS Platforms C-band
Everon® Next Generation DAS Platforms C-band
Everon® 6000 and 6200 next generation distributed antenna system platforms support the full C-band spectrum. Customized to meet the needs of various building types, the 6000 platform supports the demands of high density and high-capacity larger buildings such as stadiums and airports; while the 6200 platform meets the needs of buildings ranging from 250K sq. ft. to 750K sq. ft. commonly found in healthcare, hospitality, and commercial real estate.
The Everon® portfolio offers proven, reliable products that:
- Support the full range of C-band 3.45 GHz – 3.98 GHz in a single unit
- Provide extra power in low and medium remotes to ensure signal propagation
- Offer flexible deployment capabilities with both traditional hybrid fiber & coax or fiber-to-the-edge
- Reduce or eliminate the need to rip and replace with an option to overlay any industry DAS platform
- Install easily indoors and outdoors
Everon® 6000 Gen 2 and 6200 Gen 2 Key Features
EVERON® 6000 Gen 2 | EVERON® 6200 Gen 2 | |
Venue Type | Large Stadiums, Airports and Buildings over 750K sq. ft. | Hotels and Convention Centers, Hospitals, Higher Education Campuses and Buildings <750K sq. ft. |
Technology | MIMO optimized with full C-band support. Easy to deploy both 2x2 and 4x4 | SISO and/or MIMO flexible, multiband remote; with C-band support |
Antenna | External Antenna | Integrated (Internal) Antenna |
Key Component(s) | Radio Interface Unit (RIU), Digital Conversion Unit (DCI), Digital Expansion Unit (DEU), Remote Unit (3 types of low power 2T2R remotes) | Access Unit (AU), Expansion Unit (EU), Remote Unit (RU) |
Neutral Host | Yes (multi-carrier) | Yes (single and multi-carrier) |
Benefits for network owners
Benefits for network owners
Upgrading their in-building mobile communications infrastructure with either Corning DAS platform include:
![]() |
Full C-band CoverageA single unit supports low, mid and high bands |
![]() |
Upgrade with Overlay CapabilitiesUpgrade an existing DAS system by overlaying with a Everon® C-band DAS. Very small headed and remotes make install easy. Extra power enables good coverage area for C-band over the existing set of antennas. |
![]() |
Neutral-host environmentIncludes support for multiple MNOs on the next-generation DAS platform(s) |
![]() |
High-Performance and ReliabilityRemotes have extra power to propagate high frequency; Low-powered remotes have 25dBM for 6000 G2 and 27dBM for 6200 G2, while the mid-powered remote has 40 dBM. |
![]() |
Quick time-to-market and cost-effectivenessWith simplified installation, enhanced power efficiency, & reduced equipment footprint |
![]() |
Expanded CoverageIt's easy to install both indoors and outdoors to extend coverage for every user. |
Are You Ready to Bring C-band Indoors?
Are You Ready to Bring C-band Indoors?
While C-band provides MNOs the ideal 5G spectrum for outdoors and indoors, the main benefit is that it provides a balance between mobile coverage and capacity. When C-Band became available in late 2020, the push for macro driven outdoor C-band was initiated. With the C-band push now moving towards network densification, the focus shifts to indoor 5G where support for C-band is essential for the ultimate mobile experience.
Corning has the Right Solutions For Your In-Building 5G Needs
Upgrade Your Network Now with C-band

Whether you need help with current cellular demands or planning for the future, we can help.
Complete this form to get started today.
Thank you for your submission!
We will be in contact with you soon.