RPX® Gel-Free Ribbon Cable | Ribbon Cable | Corning

The Cable You Need – When You Need It.​

The Cable You Need – When You Need It.​

Count on RPX®

RPX® Gel-Free Ribbon Cable is an innovative solution that provides the ideal alternative for a variety of connectivity needs. Its unique, gel-free design helps eliminate the time and labor associated with cleaning, and the one-step cable access system significantly simplifies prep work. This cable features a central cavity containing a ribbon stack of up to 144 fibers, which can easily be separated into 12-fiber ribbons by hand.

Learn more about how RPX enables FlexNAP™ solutions.

 


Have questions about Gel-Free Ribbon Cable?

We've got answers about RPX.

Contact Us >

The Benefits of RPX®

 
One step cable access One Step Cable Access
Simplified prep work.
 
Up to 144F in a compact design Up to 144 F in a Compact Design
Measuring 15.2 mm x 8.6 mm (0.60 in x 0.34 in), this fits into our 1.0 inch to 1.25 inch ID duct.
 
Gel-Free design Gel-Free Design
Eliminates time and labor of cleaning.
 
Up to 144F ADSS Capability Up to 144 F ADSS Capability
A smaller, less expensive, easier way to install hardware.
 
Dielectic or Toneable Dielectric and Toneable
ADSS, aerial lashed, duct, and some direct-buried applications.
 
Ribbon Construction Ribbon Construction
Facilitates fast installation & restoration through mass fusion splicing.

Learn More About RPX®

Learn More About RPX®

Get started by downloading the Family Specification Sheet.

Download Now

RPX® Cable Access Tools and Aerial Self Support Attachments

These tools simplify cable preparation by shaving outer sheath to access the fiber in one step. In the Aerial Self Support Attachments below, you will find dead-end clamps or tangent suspension clamps for aerial installations.

RPX Cable Access Tools
Catalog Description
RPX2-CAT RPX Cable Access Tool
RPX2-CAT-BLADE RPX Cable Access Tool Replacement Blades
MB02-7002 Ripley RPX Cable Slitter-Tool with Tray Inserts
MB02-7-0735190 Ripley MB02 Tray Insert Set for RPX Cable (Inserts Only) 
RPX Hardware
Catalog Description
RPX-DEADEND-E1 RPX Cable Mechanical Wedge Dead-end Clamp, 12 in bail, box of 10
RPX-DEADEND-E2 RPX Cable Mechanical Wedge Dead-end  Clamp, 39 in bail, box of 10​
RPX-SUSP-H1 RPX Cable Suspension Clamp, box of 10
RPX-SUSP-H1NC RPX Cable Suspension Clamp, non-conductive, box of 10

Contact us today to discuss RPX® Gel-Free Ribbon Cable

Complete the form below and one of our experts will be in touch.

Thank you!

We will be in touch with you shortly.