Ducts (or conduits) offer a highly protective environment for fiber-optic cables. They are typically buried, and then the cables are air-blown, jetted, pulled or pushed into the duct.
Duct Cables
Duct Cables
Already Know What You Are Looking For?
Already have your cable in mind? Visit all our outdoor cables here.
Cable Types
Ribbon Cables
Ribbon cables offer higher fiber counts and greater fiber density than any other cable construction designed for the outside plant (OSP), up to eight times the highest-fiber-count loose tube cable. They also enable mass-fusion splicing, whereby each 12-fiber ribbon can be spliced in a single, straightforward procedure for fast network installation and restoration after cable cuts.
Loose Tube Cables
Loose tube fiber optic cables are high-density, lightweight, and durable for easy handling and installations. They contain buffer tubes with either 12 or 24 single loose fibers for installer familiarity. 
Micro Cables
Micro cables solve the demand for unlimited bandwidth capacity and addresses escalating network duct congestion. They enable scalability without disruption to the surrounding environment and are designed for installation in microduct systems using air-assisted installation methods.