Ribbon Cable

Fiber Optic Ribbon Cable

Fiber Optic Ribbon Cable

Ribbon cables offer higher fiber counts and greater fiber density than any other cable construction designed for the outside plant (OSP), four times the highest-fiber-count loose tube cable. Ribbon cables also enable mass-fusion splicing, whereby each 12-fiber ribbon can be spliced in a single, straightforward procedure. This facilitates fast network installation and restoration after cable cuts.

Ribbon cable has been around for decades, however, the use case for it is becoming more widely accepted and adopted. As we see the demands of bandwidth double the need of fiber, ribbon cable becomes the simplest, easiest, and fastest way to plan for future network needs.

Choose Ribbon Cables for Your Next Network Build

Area Benefit Value
Duct Space 2X Fibers The efficient fiber packing of ribbon cables enables significantly greater per-cable and per-duct fiber density, compared to stranded loose tube designs. 
Splicing 80% Faster Splice 12 fibers the same time it takes to splice single fibers in the equivalent standard loose tube cable.
Restoration 6X Faster Ribbon cable reduces the cost of unplanned downtime events by up to 80 percent.
Cable Gel-Free No cleaning required before splicing ribbon fibers saving time and money spent on consumables.

Need additional ribbon support?

Our technology specialists are here to help. 

Please fill out the form below and a local sales engineer will contact you.

Contact Us

Product Ordering Guides

The Rise of Ribbon Cable Webinar

The Rise of Ribbon Cable Webinar

This webinar explores the applications and environments ideal for ribbon cable and the features and benefits it provides. Spoiler alert – Ribbon cables aren’t just for super high fiber count, long haul applications anymore. 

Register Now

Our Ribbon Cable Portfolio

Our Ribbon Cable Portfolio

Access product specification sheets, articles, case studies, white papers, standard recommended procedures, and applications engineering notes on our products and solutions.

View Now

Product Spotlight

RocketRibbon® Cables

RocketRibbon® Cables

Corning’s extreme density cabling solution was developed to meet today’s demand for the highest bandwidth capacity in a duct installation. RocketRibbon provides industry-leading density with twice the fiber count in approximately the same footprint of existing central tube and stranded ribbon tube design cables. RocketRibbon is especially suited for data center interconnect (DCI) applications and other emerging network needs, such as 5G, where high fiber availability is critical.

Learn More

Product Videos