Centrix® System | Corning

Density capability meets functionality with the Centrix® System

Density capability meets functionality with the Centrix® System

A fiber management system in a single, dual, or quad configuration frame that combines the highest manageable density and is easily scalable with SC, LC, LSH or MTP® connectivity.

The Centrix system  offers a range of features and benefits tailored to meet modern demands, proving high density connections and a variety of splice or preconnectorized options across different applications and environments. This system is built upon three essential components: cabinets, housings, and cassettes that are configurable in 15-inch racks, and now with the addition of Centrix XL, the flexible option for 19-and 21-inch racks.

Find product specifications with our e-catalog here >

Features & Benefits
Density
Manageable density for up to 16,000 ports / m² (15-inch) or 18,300 ports / m² (19-inch)
Flexibility
Configurable to different applications and environments
Scalability
Scalable architecture for easy expansion
Ease of use
Superior patch cord management with one length in single, dual, and quad frames
Future-proof
Fast and unpredictable network growth with low cost, but easy and fast deployment

Let's Connect!

Centrix® Products

Application Spaces for the Centrix® System

Application Spaces for the Centrix® System

Central Office/Headend

  • Cross-connect and inter-connect frames
  • Easy integration of splitters and xWDM devices in the same footprint
  • Supports on frame splicing with high-capacity slide cassettes
  • Simplifies off-frame splicing with pre-stubbed housings
  • Features a top of the rack panel for port replication of active electronics with patch panel cassettes or MTP/MPO cassettes

PoP/Mini-PoP and DCI Meet-Me Rooms

  • Cross-connect and inter-connect frame deployment for managing multiple carrier connections
  • Allows for direct splicing of access fiber into the Centrix frame
  • Simplifies splicing to an Optical Splice Enclosure (OSE) using pre-stubbed housings

Space constrained hubs and hub sites

  • Supports applications where the physical footprint limitations require a high-density solution

Centrix® FAQs

Have a question on the Centrix® Solution?

Whether you need help with your current implementation or planning for the future, we can help. Complete this form to get started.

Thank you for your submission!

A Corning representative will be contacting you shortly about your inquiry. Should you need immediate assistance please call our customer service line at +49 30 5303 2100.

Tools & Resources