Fiber closures provide options for keeping your network technology safe and streaming. Corning offers optimized pairings of closures and cable types to help you decide what's essential to your network’s set up.
Your connections deserve the best protection. No matter the size and configuration of your network, protecting its connectivity is what counts.
Cable and Closure Pairing Solutions
Cable and Closure Pairing Solutions
There is no “one-size-fits-all” approach when it comes to your network. That is why we offer multiple closure solutions for your particular network configuration, where the following parameters, among others, should be considered at the planning stage:
![]()
Aerial, direct buried or in a cable duct?
![]()
Inline/pass-through closure (cable access on 2 sides) or dome shape closure (all cables on one side)?
![]()
Number of cables and corresponding cable diameters?
![]()
Number of fibres to be spliced per closure and storage of passed-through fibres and buffer tubes?
![]()
Heat-shrink or mechanical crimp splice protection (ANT)?
![]()
Number of connectors and optical components such as splitters or similar?
![]()
Spare capacity for possible extensions and network upgrades?
You can rely on our expertise. We can recommend the right closures for your network, depending on the location and fibre-optic cable, to ensure that your network is future-proof and flexible for future upgrades.
Density & Efficiency with Microducts
Density & Efficiency with Microducts
Microducts have been created to efficiently use spaces where fiber is installed, increase density in telecommunications standard ducts and permit the use of less material. Together Corning’s MiniXtend® cable and our BPEO closures represent the most compact solution bringing maximum efficiency and density in all environments. Corning’s MiniXtend® cable solves the demand for today’s unlimited bandwidth capacity and addresses saturated network ducts. When it comes to the optimized MiniXtend and closure pairing solution, the BPEO closure is ideal.
Microducts have been created to efficiently use spaces where fiber is installed, increase density in telecommunications standard ducts and permit the use of less material. Together Corning’s MiniXtend® cable and our BPEO closures represent the most compact solution bringing maximum efficiency and density in all environments. Corning’s MiniXtend® cable solves the demand for today’s unlimited bandwidth capacity and addresses saturated network ducts. When it comes to the optimized MiniXtend and closure pairing solution, the BPEO closure is ideal.
Learn MoreDuct/Direct buried application
Duct/Direct buried application
Ducts are the most traditional method to install cables underground. As ducts are getting more and more congested, innovations bring maximum reliability and connect us all. Direct Burial underground fiber optic cables require no additional protection. Teamed up with our industry leading ALTOS® cables, our closures provide protection and flexibility with quick, incremental subscriber drops. Get assured protection and installation versatility for your Corning ALTOS® loose tube cabling with our FRECAP 2 Closure family.
Ducts are the most traditional method to install cables underground. As ducts are getting more and more congested, innovations bring maximum reliability and connect us all. Direct Burial underground fiber optic cables require no additional protection. Teamed up with our industry leading ALTOS® cables, our closures provide protection and flexibility with quick, incremental subscriber drops. Get assured protection and installation versatility for your Corning ALTOS® loose tube cabling with our FRECAP 2 Closure family.
Learn MoreAerial application
Aerial application
With civil works representing 60-70% of the total cost of deploying new infrastructure, lack of collaboration and difficulty of access can be major obstacles that sharing goes a long way to overcome. To meet growing FTTx needs in less dense areas, networks can also be deployed differently. Choosing Corning solutions will mean that your OpEx and CapEx are optimized.
With civil works representing 60-70% of the total cost of deploying new infrastructure, lack of collaboration and difficulty of access can be major obstacles that sharing goes a long way to overcome. To meet growing FTTx needs in less dense areas, networks can also be deployed differently. Choosing Corning solutions will mean that your OpEx and CapEx are optimized.
Learn MoreConfidently solve special applications
Confidently solve special applications
When you need to expand, add more cable ports or capacity, turn confidently to Corning’s RocketRibbon® cable and our Fiber Optic Closure 2178 family. Our Optic Closure 2178 family includes many models and configurations to help meet the complex needs of today’s fiber optic networks. With large diameter ports compatible across all fiber counts and a newly designed deep tray 2453 supporting ultra-high fiber count solutions, the 2178 family can help you expand and get your network future ready.
When you need to expand, add more cable ports or capacity, turn confidently to Corning’s RocketRibbon® cable and our Fiber Optic Closure 2178 family. Our Optic Closure 2178 family includes many models and configurations to help meet the complex needs of today’s fiber optic networks. With large diameter ports compatible across all fiber counts and a newly designed deep tray 2453 supporting ultra-high fiber count solutions, the 2178 family can help you expand and get your network future ready.
Learn More-
What Is a Fiber Optic Closure?
It is a fiber enclosure that is either watertight or breathable, aimed at protecting optical fiber splices and connectors coming from different outside plant cables and offers a full protection to the optical fiber. Cables can be feeder, branch, drop, ribbon, loose tube, and microcables.
Splice closures can be used below grade, either direct-buried, in a manhole/handhole, or aerial on a façade, pole, or strand-mounted on a messenger or ADSS cable.
From a construction standpoint, a fiber optic splice enclosure is composed of the enclosure shell ensuring weather protection, a fiber manager which allows routing and protection to buffer tubes, the bare optical fiber, and relevant splices and cable entries.
-
What is a dome closure?
A dome closure is an optical splice enclosure which has all the cable ports on the same side.
-
What is an in-line closure?
An in-line closure is a splice enclosure with a cable port on two opposite sides.
-
What is single circuit management?
Single Circuit Management (SCM) is a type of optical fiber manager inside an optical fiber enclosure. SCMs are dedicated thin fiber splicing trays protecting a circuit 9a-pair or an element, and designed to offer a high grade of fiber protection and separation. Fibers are protected outside the tray and fiber routing is very flexible and adapted to specific engineering.
-
What does gasket-sealing mean?
The enclosure is sealed watertight with gaskets.
-
What are closure express ports?
An express port, also called an oval port or midspan port, allows an optical fiber cable to be sealed and strain-relieved without cutting the fiber and buffer tubes. It is used in applications where only a few fibers from a feeder cable will be spliced in the closure while other fibers and the relevant midspan will pass through the closure.
-
What is a breathable closure?
A breathable closure is a fiber closure used above grade (pole/façade or strand mount). It offers the appropriate weather protection (rain, pressurized water, dust) while providing the possibility to eliminate internal condensation through venting ports. Breathable closures cannot be used below grade.
-
What is a single-fusion splice?
A single-fusion splice is a fusion splice of two fibers together. The result is an optical continuity between these two fibers. The splice is protected inside a splice protection sleeve.
-
What is a mass fusion splice?
A mass fusion splice is the splice of more than two optical fiber ribbons of the same size together. Typical mass fusion splices have four, eight, or 12 fibers, with 12 being the most common.
What can Corning do for You? Contact us to discuss your closure needs.
Have a question about closures? Curious what closure best fits your cabling needs? Contact us so we can help you optimize you solutions.
Already Know What You Need?
View All of Our Fiber Optic Closures
View All of Our Fiber Optic Closures
Whether your Fiber-to-the-Home (FTTH) network design includes buried or aerial closures, one thing remains the same: you need reliable environmental protection and fast, incremental subscriber drops. From our experience in the field, we know that not all closures are the same. Corning's closures are designed with your needs in mind.
Whether your Fiber-to-the-Home (FTTH) network design includes buried or aerial closures, one thing remains the same: you need reliable environmental protection and fast, incremental subscriber drops. From our experience in the field, we know that not all closures are the same. Corning's closures are designed with your needs in mind.
Learn More
Already Know What You Need?
View All of Our Fiber Optic Cables
View All of Our Fiber Optic Cables
Access product datasheets, articles, case studies, white papers, standard recommended procedures, and application notes on our products and solutions.
Access product datasheets, articles, case studies, white papers, standard recommended procedures, and application notes on our products and solutions.
Learn MoreTools & Resources
Products
Products
Explore our expansive product selection to find the right solution for your needs.
Explore our expansive product selection to find the right solution for your needs.
Learn MoreLoyalty Programs
Loyalty Programs
Learn about our variety of loyalty programs and how they can best benefit you.
Learn about our variety of loyalty programs and how they can best benefit you.
Learn MoreContact Us
Contact Us
In need of assistance? Reach out to one of our experienced customer care professionals.
In need of assistance? Reach out to one of our experienced customer care professionals.
Contact UsWhere to Buy
Where to Buy (Find Your Distributor)
Corning works in close cooperation with a wide range of qualified intermediaries including installers, distributors and network design planners throughout EMEA. Our distributors have robust programs for end users, contractors and installers and are ready to support your needs.
Corning works in close cooperation with a wide range of qualified intermediaries including installers, distributors and network design planners throughout EMEA. Our distributors have robust programs for end users, contractors and installers and are ready to support your needs.
Learn MoreResource Library
Resource Library
Your online resource library gives you all the technical information you need, from product specifications to application examples, solution overviews and installation tutorials, all in one easy, central location at your fingertips.
Your online resource library gives you all the technical information you need, from product specifications to application examples, solution overviews and installation tutorials, all in one easy, central location at your fingertips.
Learn MoreBOM Tool
BOM Tool
Creating a bill of materials? Let us help you speed up the process with our Enterprise BOM tools.
Creating a bill of materials? Let us help you speed up the process with our Enterprise BOM tools.
Learn MoreCertificate Center
Certificate Center
Find all relevant certificates for Corning fiber and copper products, company accreditations, quality confirmations from independent testing institutions, and test laboratories with simple clicks.
Find all relevant certificates for Corning fiber and copper products, company accreditations, quality confirmations from independent testing institutions, and test laboratories with simple clicks.
Learn MoreGlossary of Terms
Glossary of Terms
Terminology can be overwhelming, even for those with experience in optical deployments. Use our Glossary of Terms to help you better define the requirements of your network.
Terminology can be overwhelming, even for those with experience in optical deployments. Use our Glossary of Terms to help you better define the requirements of your network.
Learn MoreEnvironment and Safety
Environment and Safety
We strive every day to preserve our environment and to engage in responsible business and manufacturing processes.
We strive every day to preserve our environment and to engage in responsible business and manufacturing processes.
Read More