A fiber management system in a single, dual, or quad configuration frame that combines the highest manageable density and is easily scalable with SC, LC, LSH or MTP® connectivity.
The Centrix system offers a range of features and benefits tailored to meet modern demands, proving high density connections and a variety of splice or preconnectorized options across different applications and environments. This system is built upon three essential components: cabinets, housings, and cassettes that are configurable in 15-inch racks, and now with the addition of Centrix XL, the flexible option for 19-and 21-inch racks.