The demands on the enterprise network are changing rapidly. It is vital that your network is able to meet those demands so that your customers and employees can stay connected and productive 24/7. Corning® Everon® is the complete enterprise-grade network solution you’ve been looking for. Built on optical fiber technology, wired and wireless connectivity now live on a single network, reducing costs at installation and over the lifetime of the building. Whether you need optical backbone solutions, cellular solutions or solutions that provide connectivity to the edge of the network, Corning has a solution that allows you the flexibility and scale to design for your future.
Need a fiber optic backbone? A cellular-based solution? Or connectivity at the edge of your network? With Corning, you can stay flexible and plan for the future with scalability.