Centrix™ Housings | Corning

Centrix™ - Extreme flexibility and simplicity by varous housings

Empty Housings for pay as you grow flexibility

Empty Housings for pay as you grow flexibility

Application

• Centrix housings provide superior port access due to the grooves enabling cassettes to easily slide

Density

• 1U: Up to 3 cassettes
• 2U: Up to 6 cassettes
• 4U: Up to 12 cassettes

Port Capacity (LC l SC l LSH)

• 1U: 108F l 72F l 36F
• 2U: 216F l 144F l 72F
• 4U: 432F l 288F l 144F

Pigtailed Housings for easy on-frame splicing

Pigtailed Housings for easy on-frame splicing

Application

• The loaded Centrix housings are available with Centrix splice cassettes in different configurations
• The cassettes are loaded with adapters, single fiber pigtails and splice accessories already deployed in the housing. This reduces installation time and packaging.

Density

• 1U: Up to 3 cassettes
• 2U: Up to 6 cassettes
• 4U: Up to 12 cassettes

Single Fiber Port Capacity

 

  LC Connectors SC Connectors LSH Connectors
Fiber per Cassette 12 24 36 12 24 12
1U Housing 36F 72F 108F 36F 72F 36F
2U Housing 72F 144F 216F 72F 144F 72F
4U Housing 144F 244F 432F 144F 288F 144F

Stubbed Housings for fast deployments

Stubbed Housings for fast deployments

Application

• The stubbed Centrix housings are available with pre-terminated Centrix splice cassettes and cables. The stubbed housings enables fast termination to other hardware In- or Outside of buildings by just pulling or blowing the cable and reduced packaging materials.

Density

• 1U: Up to 3 cassettes
• 2U: Up to 6 cassettes
• 4U: Up to 12 cassettes

Cable Types

• Indoor
• Indoor / Outdoor
• MiniXtend

Cable Lengths

• Min. 5 meter
• Max. up to 200 meter

Single Fiber Port Capacity

 

  LC Connectors SC Connectors LSH Connectors
Fiber per Cassette 12 24 36 12 24 12
1U Housing 36F 72F 108F 36F 72F 36F
2U Housing 72F 144F 216F 72F 144F 72F
4U Housing 144F 244F 432F 144F 288F 144F