Background
- 235,000 square feet containing a commercial headquarters and retail space
- Headquarters for a global company that owns a family of different companies.
Having just finished cabling a large arena, Alex saw the limitations of a traditional in-building network. The amount of copper cabling and cable trays in a legacy infrastructure could not satisfy the in-building wireless connectivity needs of employees and provide the ideal experience for guests. She realized there had to be a better way.
Meeting the End Users’ Needs
Commercial Owner:
Application Needs:
The Corning® Everon™ Solution combined fiber and power-to-the-edge capabilities to offer virtually infinite capacity with minimal space requirements. Customized to the building structure, the combination of a point-to-point and passive optical network (PON) enables future demands without major upgrades. The elimination of costly (in both time and dollars) future upgrades provides cost savings of up to 40% compared to a copper network.
The Everon solution, aligned with the overall technology vision, budget, and end-user requirements, will provide the ultimate experience for years to come, meeting the owner's need for a 100-year building.
Solution Benefits
Fiber to the Edge (FTTE)
Learn More: Fiber to the Edge (FTTE)FTTE is redefining wireless LAN with a next‑generation fiber‑based LAN designed to advance technologies like 5G, GPON, AV systems, smart lighting, and more.
Local Area Networks
Learn More: Local Area NetworksWhat is a fiber optic LAN network? Learn about the importance of fiber LAN and why a reliable local area network solution is crucial to your business.