Meet-Me-Room (MMR) to the Outside Plant (OSP) Data Center Solutions | Corning

Outside Plant (OSP) to the Meet-Me-Room (MMR)

Outside Plant (OSP) to the Meet-Me-Room (MMR)

What is the Meet-Me-Room of a Data Center?

The central hub of a data center, referred to as the Meet-Me-Room (MMR), is a secure space where fibers and cables from data center racks come together. More specifically, it is a physical entrance room, that enables an efficient point of customer connection to ISPs, cable companies, carriers, and other tenants in a multitenant or colocation data center, to exchange data between systems in different networks. This creates a seamless framework for connectivity at a reduced cost. Data is secure in the facility, and eliminates the risk of intrusion due to MMRs being surrounded by secure walls and monitored at all times.

Outside Plant Cables Connecting the Data Center Meet-Me-Room

Microducts are miniaturized plastic conduits that sub-divide internal duct space into smaller compartments, inside of which micro cables can be installed by blowing, jetting or pushing. If you’re using a duct system with several paths, micro cabling allows you to start hitting more extreme densities. Another way microducts are of interest to MTDCs is that they could have physically separate pathways for each tenant and still scale flexibly as they bring customers online.

Spearheaded by the need for data center campuses, the data center interconnect has emerged as an important segment in the network landscape. Multiteant data centers are quickly adopting this solution and have started to connect several colocation buildings, between which they require adequate bandwidth. What does this mean? Well now the stakes are higher, as any mistake compromises not just a couple of fibers, but rather at least 288 and above. However, our reliable high-fiber-count products are designed to mitigate these risks and streamline installation, ensuring efficiency even in challenging environments.

How Centrix™ Fits In the Meet-Me-Room

How Centrix™ Fits In the Meet-Me-Room

The Centrix™ Frame System, which includes housings and diverse modules, provides the carriers and service providers the flexibility to deliver various types of optical circuits to their customers within the Meet-Me-Room data center space.

The modular structure and wide range of connectivity options makes Centrix a compelling platform for MTDC operators. The system has a scalable design that allows for seamless expansion and configurations in many application spaces. 

Our new addition to the Centrix product family, the Centrix Secure Cabinet provides the ultimate solution for multitenant data center meet-me-room environments. It delivers high-density fiber connections with unparalleled security and versatility. Learn more about the benefits Centrix Secure Cabinet can provide for your network in this detailed one-pager.

Contact us and discover how Centrix can fit into your data center Meet-Me-Room environment!

Data Center Meet-Me-Room Products

Ribbon Cable-200 Flow

Cables with Flow Ribbon Technology

• Designed for microduct applications

• Provides an up to 60% reduction in outside diameter while reducing cable prep time by up to 30%

Learn More

Optical Splice Enclosure RXD and RXD-HD

Optical Splice Enclosure RXD and RXD-HD

• Available in capacity for 6,912 mass fusion splice or 13,824 mass fusion splice

• Optimized for Corning® RocketRibbon® cables

Learn More

Closet Connector Housing

Closet Connector Housings and Cassettes

• Variety of field-termination options

• Adaptable to use as modular splice housing

• Splices are stored and protected in same footprint

Learn More

Altos Loose Tube Cable

ALTOS® Loose Tube Fiber Optic Cables

• Designed for duct, buried, or aerial applications

• Fiber counts up to 432

• FastAccess® technology and armored configurations available

• Provides stable performance over a wide temperature range

Learn More

Rocketribbon Cables

RocketRibbon® Cables

• Designed for duct, buried, or aerial applications

• Fiber counts up to 6,912

• Up to 60% Faster cable access, enabled by our FastAccess® technology

• Fast termination with solid ribbons for seamless mass-fusion splicing

Learn More

Data Center Interconnect Solutions

Data Center Interconnect Solutions

Corning's Data Center Interconnect Solutions (DCI) help meet the increasing bandwidth demands in your most challenging environment. Learn more about our complete portfolio of DCI solutions, including our award winning RocketRibbon® cable, combined with our innovative splice closures and hardware.

Learn More

Field-Installable and Standard-Density Solutions in the Meet-Me-Room

In the data center meet-me-room, combining Field-Installable Solutions with Standard-Density Solutions provides a comprehensive cable installation approach. Field-Installable Solutions enable efficient, cost-effective Outside Plant (OSP) cable installation with optimal optical performance, especially when factory pretermination isn’t practical - offering deployment speed, flexible connectivity, reduced wait times with bulk cable, and efficient asset use for low-fiber-count MTDCs. Standard-Density Solutions, featuring preterminated and integrated systems, complement field termination for maximum flexibility. Integrating both solutions allows data centers in the meet-me-room to achieve a balanced, optimized cable infrastructure for diverse fiber counts and patch panel needs, ensuring seamless and efficient optical connectivity deployment.

High-Density Solutions in the Meet-Me-Room

High-Density Solutions streamline cable management in the data center Meet-Me Room with a focus on simplicity, cost-effectiveness, and low attenuation. Designed for multitenant data centers with higher fiber counts and many patch panels, EDGE™ solutions feature efficient management and tool-free finger access. These solutions offer optimal fiber management with field-termination, full fiber utilization from the main distribution area or caged area, and rapid deployment with high-fiber-count trunks for faster moves, adds, and changes. Inventory efficiency is improved with pinned EDGE8® trunks for direct, interconnect, and cross-connect scenarios.

In summary, High-Density Solutions provide efficient, cost-effective cable management in the MMR, meeting high-fiber-count needs for MTDCs. EDGE solutions balance effective management and tool-free access for quick deployment and inventory efficiency. See our EDGE™ Distribution System and EDGE™ Rapid Connect High-Density Solutions in action.

Do you have any questions about Outside Plant to the Meet-Me-Room?

Thank you!

Thank you for completing this form. A member of our team will contact you shortly.