A single, dual, or quad fiber management system that provides industry–leading, manageable high density that is configurable for multiple applications with SC, LC, or MTP® connectivity.
The Centrix system offers a range of features and benefits tailored to meet modern demands, proving high density connections and a variety of splice or preconnectorized options across different applications and environments. This system is built upon three essential components: cabinets, housings, and cassettes that are configurable in 19-inch racks, and now with the addition of Centrix XL, the flexible option for 19- or 23-inch racks.
Curious to see how Centrix can fit in your central office or data center environment? Contact us!