Data Center Reduced Packaging Solutions

Helping Avoid Waste Through Sustainable Data Center Practices

Helping Avoid Waste Through Sustainable Data Center Practices

At Corning, how we do things is just as important as what we accomplish. By designing streamlined packaging and delivery methods, our award-winning EDGE™ and EDGE8® Solutions Components now offer unparalleled efficiency. 

How does Corning deliver this sustainability and speed for your data center? 

Reducing Waste through Superior Design:

Reduce up to 45% of packaging waste with our Module 4 packs. Save shipping and storage with our 55% lighter Preloaded Housings. Speed up your install while saving trips to the dumpster with the Corning Configured Rack – a single truckload delivers up to 24 fully built racks, while packaging reductions can lower CO2 emissions by 30%!

Explore the ways Corning can help you reduce waste, save on labor and install faster below!

Ready to get started? View our products below.

Discover Our Products

EDGE™ & EDGE8® Modules in 4 Pack

EDGE™ & EDGE8® Modules in 4 Pack

Eco-friendly EDGE and EDGE8 4 Packs are engineered to be compact and recyclable while maximizing efficiency and minimizing waste. This new packaging innovation reduces packaging waste by 45% when compared to single pack module – ensuring a greener future without compromising on quality.
 

OS2 >

OM4 >

EDGE™ & EDGE8® Preloaded Housings

EDGE™ & EDGE8® Preloaded Housings

Revolutionize your network infrastructure with our cutting-edge Preloaded Housing solution! Say goodbye to tedious manual module loading and embrace efficiency with our preloaded EDGE and EDGE8 housings.
 

EDGE Preloaded Housing >

EDGE8 Preloaded Housing >

Corning Configured Rack

Corning Configured Rack

Corning Configured Rack is an ideal solution when speed of deployment is critical to revenue generation, and sustainability targets must be met. Let our engineering team design your CCR deployment for free.
 

Learn More >

EDGE Reduced Packaging Solutions
  4 Pack Module Preloaded Housings Corning Configured Rack

Compatibility

EDGE and EDGE8 EDGE and EDGE8 EDGE and EDGE8

Reduction

Reducing waste by 45%.

Reducing plastic usage by more than 3lbs per 4U housing unit.

Reducing installation time by 57%.

Reducing Packaging 30% less CO2. 

Single Truckload delivers 24 racks.

95% of packaging renewable resources.

 

How to Order

View OS2

View OM4

View EDGE 

View EDGE8

Let us design for free!

Contact Us

Download Me!

EDGE & EDGE8 Modules - 4 Pack

Differences between EDGE & EDGE8

Decision Matrix

Contact Us to Learn More About Reduced Packaging Options in Data Centers

For prompt assistance, please complete the form below and one of our representatives will contact you.

Thank You!

Thank you for contacting us. A Corning representative will be contacting you shortly about your inquiry.