It’s clear that Very Small Form Factor (VSFF) connectors are at the forefront of Hyperscale Data Center design. As rack architecture evolves, new connectors are essential for Scale Out, Up, and Across applications — driving demand for innovative solutions. Corning is at the forefront, offering advanced options for high-density connectivity.
MPO connectors have long been the industry standard for high‑density, multifiber connectivity. As data center architectures scale to support AI workloads, MMC connectors have emerged as a leading technology, delivering up to 3× the density of traditional MPO solutions within the same footprint. Designed by US Conec and integrated into Corning solutions, the compact 16- to 32-fiber MMC connector enables rapid expansion for high‑bandwidth AI applications.
When combined with Corning® Multicore Fiber, MMC platform solutions extend these capabilities even further, supporting higher‑density architectures in increasingly compact spaces.
Next‑generation AI architectures are driving inside‑the‑box photonics, including Co-packaged Optics (CPO) and Near‑Packaged Optics (NPO). The MMC Connector with PRIZM® TMT ferrule extends the MMC platform with a lens‑based expanded beam interface that enables passive alignment, debris tolerance, scalable manufacturing, and blind‑mate connectivity as architectures evolve.