Accelerate Data Center Interconnect Deployments| Corning

Accelerate Trunk Cables Installation between Data Centers up to 70%

Accelerate Trunk Cables Installation between Data Centers up to 70%

Enable fast, easy data center interconnect (DCI) deployments with the pre-terminated Corning EDGE™ Rapid Connect Solution – one step in Corning’s journey toward a Data Center in a Day.

Designed for connections between data center facilities and data halls, EDGE™ Rapid Connect Solution utilizes trunk cables with the small profile Fast Track MTP® Connector, enabling fiber optic trunks with a reduced diameter pulling grip that can be pulled through crowded conduits, streamlining installation and giving data center operators a new path to extreme density. The two-inch grip is waterproof and capable of handling up to 600 pounds of pulling tension and the installation is straightforward – no special processes or equipment required.

Let's Connect

Hyperscale Data Center Case Study

EDGE™ Rapid Connect Wins 2022 DCS Awards

Corning’s EDGE™ Rapid Connect Solution has been recognized in the “Data Center Physical Connectivity Innovation of the Year” category at the 2022 Data Center Solutions (DCS) Awards. This is the tenth consecutive year that a Corning product has been awarded.
 

Learn More

EDGE Rapid Connect Solution Benefits at a Glance

 

Icon - Flower with dollar bloom

Generate Revenue Faster

Completely eliminate splicing for a typical four-trunk deployment and reduce project time from six weeks to two weeks – enabling the data center to generate revenue faster.
 
Icon - Shield

Minimize Risk

Reduce the risk of not having enough splice technicians and working with sharp tools to prep fiber for splicing.

 

 

Icon - Piggy bank

Reduce Pathway Costs

Pull three 3,456-fiber trunk cables through a four-inch conduit to reduce the amount of conduit that needs to be placed in the ground – increasing the ROI on pathway investment.
 
Icon - Switches

Simplify Cable Management

The Corning Consolidator Frame can cross-connect up to 34,560 fibers in one centralized location.

Product Overview

EDGE Rapid Connect Outdoor Transport Trunk

EDGE™ Rapid Connect Outdoor Transport Trunk

• 864 – 6912 fibers

• 24F Fast-Track MTP connectors

• 2-inch pulling grip

EDGE Rapid Connect Indoor/Outdoor Transport Trunk

EDGE™ Rapid Connect Indoor/Outdoor Transport Trunk

• 864 – 6912 fibers

• 24F Fast-Track MTP connectors

• 2-inch pulling grip

EDGE Rapid Connect Indoor Transport Trunk

EDGE™ Rapid Connect Indoor Breakout Trunk

• Various fiber counts

• Riser/LSZH, LSZH, Plenum

• 24F MTP to 12F MTP or LC Duplex Uniboot

• 24F Fast-Track MTP connectors also available

EDGE Rapid Connect Enclosure

EDGE™ Rapid Connect Enclosure

• Ships with 24F MTP patch trays

• Maximum interconnect capacity: 3456F (12F MTP) or 6912 F(24F MTP)

• Wall mountable or rack mountable

EDGE Rapid Connect Consolidator Frame

EDGE™ Rapid Connect Consolidator Frame

• Ships with 24F MTP patch trays

• Maximum interconnect capacity: 3456F (12F MTP) or 6912 F(24F MTP)

• Wall mountable or rack mountable

EDGE Solutions Housings

EDGE™ Solutions

• HD housing capacity:
1U 576F MTP/144F LC
2U 1152F MTP/288F LC
4U 2304F MTP/576F LC

• Total flexibility with MTP or LC adapter panels, modules and cassettes

Need help with EDGE™ Rapid Connect Solutions?

Whether you need help with your current implementation or planning for the future, we can help. Complete this form to get started.

Thank you for your submission!

We will be in contact with you soon.