Fiber Optic Closures | Corning

Whether your fiber to the home (FTTH) network design has closures in a buried or aerial environment, one thing remains the same: you need assured environmental protection and quick, incremental subscriber drops. From our experience in the field, we know that not all closures are the same. Corning's closures are designed with your needs in mind.

BPEO Closure Series

BPEO Closure Series

BPEO closures are tool-less, compact, fully mechanical, and can be used with micro cable. Innovative single circuit management allows for secure fiber routing in multi-service deployments. These closures are compatible with multiple drop environments and are an excellent choice for wall-mount applications, manholes, and handholes.

Learn More

FRECAP 2 Closure Series

FRECAP 2 Closure Series

With more than a decade of experience in the fiber optical closure business for FTTx Networks FRECAP 2 was optimized to address the needs for speed of deployment, ease of installation full compatibility with existing cable types and anticipated future network changes.

It can securely manage, store and connect up to 1,440 fibers and now have 8 independent accessible cable entries to secure existing fiber links while staying flexible for future needs. 

Get more information in the Family Spec Sheet >
Watch the benefits of FRECAP 2 >

Closures for special applications

Closures for special applications

If you are looking for a closure for specific application such as in-line capability as needed in aerial network deployments, use of ribbon cables, access to connectors for drop cables such as Pushlok®, OptiTap® or OptiTip® please select from one of our other product families.

ECAM Installations – Access your video library

ECAM Installations – Access your video library

External and mechanical cable entries (ECAM) allow you to prepare the cable outside of the closure and connect it without disturbing already installed fibers.

To install one of your ECAMs, check the installation films below as well as the instruction documents of the product. Discover also BPEO ECAM Connect, a high-density solution offering you flexibility, for you to choose.

For more information, contact us >

Corning Closure accessories

Closure Accessories

View Now