BPEO Closure Family | Corning

Enduring excellence in every environment.

Fiber Closures BPEO are designed with flexibility in mind. Available in a range of sizes, they can be deployed above grade (pole, façade) or below grade (manhole, handhole). These closures are ideal for fiber-to-the-home (FTTH) deployments and any type of optical fiber cable deployment in the outside plant. They are built to withstand harsh environments, ensuring reliable performance even in challenging conditions.

The BPEO's compact design is ideal for use with micro cables. Its mechanical and tool-free assembly, combined with the use of External Cable Assembly Modules (ECAMs), a variety of splice trays, and flexible fiber management, makes it one of the most adaptable closures available.

Wavelength Division Multiplexers (WDM) technology significantly enhances the efficiency and capacity of fiber optic networks. By allowing multiple wavelengths to be transmitted simultaneously over a single fiber, WDM technology optimizes the performance of BPEO closures, making them an essential component for modern telecommunications infrastructure.

Have questions about BPEO Fiber Closures?

More Advantages with a Complete Solution

Leveraging Wavelength Division Multiplexing (WDM) with BPEO Closures

Our BPEO Fiber Closures are designed to optimize the use of Wavelength Division Multiplexing (WDM) and Dense Wavelength Division Multiplexing (DWDM) technologies:

  • Convenience – The canister shape and latches make it easy to open and close, providing full access to each tray, which is essential for DWDM configurations.
  • Versatility – The splice tray organizer has 12 slots for flexible configurations, accommodating both 5 mm (1 slot) and 10 mm (2 slots) trays. Each tray can be assigned a specific function, such as DWDM filters, upgrades, communication, testing, and wavelength channels. Its full bare fiber design allows routing from any tray to any tray, ideal for DWDM setups.
  • Clarity – Fiber routing is facilitated by a bridge, ensuring efficient splicing and management. Each tray is identified with numbered color rings and QR codes for easy reference.
  • Density – The hexagonal ports in a honeycomb layout provide high port density and can be equipped with cable entries or ruggedized connectors, facilitating efficient testing and monitoring without opening the closure.
  • Protection – Rated IP68, our BPEO closures offer watertight performance, making them suitable for underground installations and providing protection for DWDM applications.

Want to discover the full potential of WDM technology? Learn more or contact us.

Enhancing Sealing and Density with ECAM Gasstop

Enhancing Sealing and Density with ECAM Gasstop

The ECAM Gasstop is a compact, high-performance sealing and anchoring solution for micro ducts, purpose-built for our BPEO closure solution. ​

​Available for 7 mm and 10 mm duct sizes, it ensures watertight protection, strain-relief, and high front-side port density —enabling incremental fiber additions without congestion.

E-Catalog >

Let's Connect

Fill out the form to discover how BPEO fiber closures can improve your network.

Thank you for your submission!

A Corning representative will be contacting you shortly about your inquiry. Should you need immediate assistance please call our customer service line at +49 30 5303 2100.