Corning 5G SCRN-520 Radio Node

SCRN-520 5G Radio Node

High-performance 5G mmWave small cell for scalable indoor and venue deployments

High-performance 5G mmWave small cell for scalable indoor and venue deployments

The SCRN-520 is an integrated 5G mmWave small cell. The Corning scalable small-cell system, called an enterprise radio access network (E-RAN), simplifies the complexity of radio management and mobility and provides operators with a single touchpoint to aggregate and manage a large network of 5G small cells.

Radio Capabilities
Each SCRN-520 supports 2 x 2 MIMO operation on NR band n261, enabling high user capacity and high data rates per radio node coverage footprint. Each radio node carrier supports 64 active NR users. When used with 4 x 100 MHz channel bandwidth on downlink, a radio node supports a peak downlink rate of 1.8 Gbps and a peak uplink rate of 60 Mbps @ 64QAM. The coverage area for each small cell is approximately 3,500 sq. ft.

Easy to Install
Corning radio nodes can be installed on walls or ceilings. Both network connectivity and power are provided via Corning  ActiFi  fiber/copper composite cable. Antennas are built in for Band n261.

Secure
SCRN-520 utilizes on-chip trusted platform module (TPM) functions to implement secure boot, and establish certificate-based connection to CU (Centralized Unit). There is no management or console port on the radio node, and the radio node can be physically locked to prevent theft.

 

Product Specification
Features Benefits
Supported Service  Small Cell supporting NR on mmWave band n261
Supported Bands/Channels  28 GHz n261 (27.5–28.35 GHz)
Capacity 64 active users
Performance  1.8 Gbps DL, 60 Mbps UL (DL:UL slot ratio of 4:1) @ 64QAM with 4CC DL, 1CC UL
SON Built-in self-organizing networks (SON) features for ease of deployment for seamless mobility with macro network
Fronthaul Network Built-in self-organizing networks (SON) features for ease of deployment for seamless mobility with macro network
Power Source  48 VDC delivered via ActiFi 2-fiber/2-copper conductor composite cable
Installation Ceiling and wall mountable with 4 tilting options for wall mount only: 0°, 15°, 30° and 45° tilt
Authentication  Certificate-based authentication with Corning CU (Centralized Unit)

Advantages of a 5G mmWave Enterprise Radio Access Network E-RAN

Advantages of a 5G mmWave Enterprise Radio Access Network E-RAN

Provides reliable long-term 5G cellular coverage and capacity inside buildings

Consists of a virtualized central unit (CU) and multiple radio nodes

Non-standalone (NSA) configuration

Includes LTE E-RAN

  • LTE Services Node and CU interconnected
  • C-DRX advanced power-saving features

Want more information?

We are here to help you with any questions about your in-building network. Contact us below and one of our representatives will be in touch. 

Thank you!

A team member will be in contact with you shortly.