Centrix® System | Corning

Density capability meets functionality with the Centrix® System

Density capability meets functionality with the Centrix® System

A fiber management system in a single, dual, or quad configuration frame that combines the highest manageable density and is easily scalable with SC, LC, LSH or MTP® connectivity.​

The Centrix system offers a range of features and benefits tailored to meet modern demands, proving high density connections and a variety of splice or preconnectorized options across different applications and environments. This system is built upon three essential components: frames or cabinets, housings, and cassettes that are configurable in 15-inch and 19-inch racks.​ Corning further provides a broad selection of patch cords, trunk cables, and accessories to complement your connectivity needs.

Features & Benefits

  • Manageable density for up to 16,000 ports / m² (15-inch) or 18,300 ports / m² (19-inch) 
  • Configurable to different applications and environments
  • Scalable architecture for easy expansion
  • Superior patch cord management with one length in single, dual, and quad frames
  • Fast and unpredictable network growth with low cost, but easy and fast deployment

Let's Connect!

Application Spaces for the Centrix® System

Application Spaces for the Centrix® System

Central Office/Headend

  • Cross connect frame management for jumper connections between Indoor/outdoor cables, distribution fibers, and active electronics in the Central Office

  • Supports on frame splicing with high-capacity slide cassettes​

  • Simplifies off-frame splicing with pre-stubbed housings​

  • Features a top rack panel for port replication of active electronics with patch panel cassettes or MTP/MPO cassettes

Point of Presence (PoP) and “Meet-Me” Rooms

  • Cross connect frame employment for managing multiple carrier connections​

  • Allows for direct splicing of access fiber into the Centrix frame ​

  • Includes splicing to a Optical Splice Enclosure (OSE) using pre-stubbed housings

Space constrained hubs and hub sites

  • Supports applications where the physical footprint limitations require a high-density solution

Centrix® FAQs

Have a question on the Centrix® Solution?

Whether you need help with your current implementation or planning for the future, we can help. Complete this form to get started.

Thank you for your submission!

A Corning representative will be contacting you shortly about your inquiry. Should you need immediate assistance please call our customer service line at +49 30 5303 2100.

Tools & Resources