MTP® PRO Connector | Corning

Our industry-leading MTP® connector family has a new addition – the MTP® PRO connector with push-pull boot. Now standard on all EDGE™ and EDGE8® assemblies.*

With no special skills or training required, you can easily perform polarity and pin reconfiguration in the field without removing the connector housing or exposing fibers. Now, the new push-pull boot enables easier mating and unmating in extremely dense applications. The MTP PRO offers true push-pull functionality without compromising the connector footprint. Additionally, its enhanced latching and alignment features reduce debris generation, resulting in trouble-free patching.

The MTP PRO connector with push-pull boot offers simplified and robust field configurability, ease of use, and enhanced performance combined with the MTP connector you know and trust.

To learn more about these new benefits download our overview.

*This does not include 24 F MTP connector.

Feature Benefit
Field Polarity Change Simple one-step, color-coded polarity change feature without removing connector housing
Integrated Push-Pull Sleeve Robust push-pull insertion and extraction housing design for ease of use when patching
Push-Pull Boot Enabling easier mating and unmating in extremely dense applications
Field Pin Change Field-friendly configuration with safe handling of pins and easy color identification while maintaining product integrity
Debris Reduction Latch-lock geometry and material optimized to reduce debris generation when patching
Environmentally Friendly RoHS and REACH compliant without exemptions

Data Center Solutions

Looking for more information?

We’re here to support you every step of the way. Enter your contact info below and we'll have a representative reach out to you soon.

Thank You!