Corning® Elplasia® Plates | Microplates | Corning

Enable high density, scaffold-free, self-assembly spheroid formation, culture, and analysis in a standard plate footprint.

Overview

Elplasia Plates

With the effectiveness of 3D spheroids in many areas of research including anti-cancer drug screening and in vitro tumor studies, the need for better methods to produce replicate spheroids of uniform size in mass quantities has emerged.

Corning Elplasia plates address this need by enabling researchers to generate a high density of spheroids in a scaffold-free model using microcavity technology. Use Corning Elplasia plates to generate, culture, and analyze hundreds to thousands of spheroids all in a standard plate footprint. Corning Elplasia plates are available in multiple formats, two well geometry types, and two surface coatings.

Elplasia plates are compatible with many cell types and may be used across many applications including; drug screening, including high throughput screening (HTS), cancer/tumor biology, stem cell biology, cell therapy research and 3D tissue engineering.

About

Features and Benefits

Products

Corning Elplasia Plate Formats

Featured Resources


Resources

Green spheroid

Guidelines for Use

Discover how to generate multiple, uniform spheroids in each well of your Corning Elplasia round bottom plates.

Learn More

Elplasia Close Image

Corning Elplasia FAQs

From number of spheroids generated to which plate to use, review frequently asked questions about Corning Elplasia plates.

Learn More

Spheroid image

HTS of Multiple High Density Scaffold-free Spheroids for Cancer Tox Studies

Learn more about high-throughput screening of 3D cell cultures with multiple high density scaffold-free spheroids for cancer toxicity studies.  

Learn More

How to Buy

Purchasing Options

Related Products

You May Also be Interested in These Related Products

Spheroid Microplates

Spheroid Microplates

Spheroid Microplates

Enable uniform and reproducible 3D multicellular spheroid formation with Corning spheroid microplates, which feature a one-of-a-kind design that aids in the formation of spheroids.

Enable uniform and reproducible 3D multicellular spheroid formation with Corning spheroid microplates, which feature a one-of-a-kind design that aids in the formation of spheroids.

Matrigel® Matrix

Matrigel® Matrix

Matrigel® Matrix

Discover this natural ECM-based hydrogel that is among the most widely used models for 2D and 3D cell culture in vitro.

Discover this natural ECM-based hydrogel that is among the most widely used models for 2D and 3D cell culture in vitro.

3D Clear Tissue Clearing Reagent

3D Clear Tissue Clearing Reagent

3D Clear Tissue Clearing Reagent

Clear 3D cell culture models with minimal changes to morphology and without compromising sensitivity.

Clear 3D cell culture models with minimal changes to morphology and without compromising sensitivity.