Automated Cell Culture System | Automated Manipulator Platform | Corning

Overview

Automated Cell Culture System: Automate the Scale-up of Your Adherent Cell Culture Process

Automated Cell Culture System: Automate the Scale-up of Your Adherent Cell Culture Process

Save time, reduce costs, and reduce process variability by automating the handling of multiple large stacked vessels during critical fluid handling steps with the Corning Automated Manipulator Platform.

Designed for use with Corning CellSTACK® and HYPERStack® cell culture vessels, the platform includes a fully programmable manipulator, a manipulator cart, and multiple rack options designed for specific vessel configurations.

Order Now

Learn More About the Corning Automated Manipulator Platform

Resources


Featured Resources

Automated Manipulator

Harvest of Corning® HYPERStack® 36-layer Vessels Using the Corning Automated Manipulator Platform

This study utilized HEKs93T cells cultured in Corning HYPERStack 36-layer vessels for the companion of the automated 3D harvest against a traditional manual harvest method.

Learn More

The Race to Billions: How Amplifying Adherent Cultures Can Get You There

The Race to Billions: How Amplifying Adherent Cultures Can Get You There

Learn more about how adherent culture platforms can help you scale-up, while trimming time and costs with high-efficiency output.

Learn More

Corning® Automated Manipulator Platform for Stacked Cell Culture Vessels

videoplayicon

×

Video: Corning Automated Manipulator Platform for Stacked Cell Culture Vessels

The Automated Manipulator system is programmed to manipulate multiple stacked cell culture vessels into the various positions required to complete the necessary process steps.

Watch Now

Automated Manipulator Platform

Automated Manipulator Platform

The Automated Manipulator system is programmed to manipulate multiple stacked cell culture vessels.

Learn More

Applications

Research Applications for the Automated Manipulator Platform

Gene Therapy

Gene Therapy

Gene Therapy

Take advantage of efficient modular manufacturing set-ups to scale up viral vector production.

Take advantage of efficient modular manufacturing set-ups to scale up viral vector production.

Cell Therapy

Cell Therapy

Cell Therapy

Harness the full potential of evolving cell and gene therapies, accelerate your research pipeline, and improve patient access to life-changing remedies.

Harness the full potential of evolving cell and gene therapies, accelerate your research pipeline, and improve patient access to life-changing remedies.

CellStack

Vaccine Manufacturing

Vaccine Manufacturing

Prepare adherent-based cultures for vaccine scale-up and production.

Prepare adherent-based cultures for vaccine scale-up and production.

How to Buy

Purchasing Options

Related Products

You may also be interested in these cell culture automation related products.

Corning CellSTACK Chambers

Corning CellSTACK Chambers

Corning CellSTACK Chambers

Available in 5 sizes. CellSTACK cell culture chambers are offered in a variety of surface coatings to meet your cell culture needs.

Available in 5 sizes. CellSTACK cell culture chambers are offered in a variety of surface coatings to meet your cell culture needs.

Corning HYPERStack-36

Corning HYPERStack-36

Corning HYPERStack-36

Featuring 18,000 cm2 cell growth area, the HYPERStack 36-layer cell culture vessel uses a closed-system approach and is coated with Corning CellBIND® surface for optimal cell attachment.

Featuring 18,000 cm2 cell growth area, the HYPERStack 36-layer cell culture vessel uses a closed-system approach and is coated with Corning CellBIND® surface for optimal cell attachment.

Platform Accessories

Platform Accessories

Platform Accessories

Browse the racks, cart, and incubator attachment designed to be used with the Automated Manipulator Platform.

Browse the racks, cart, and incubator attachment designed to be used with the Automated Manipulator Platform.