A major challenge for manufacturing adherent cells for advanced therapies is producing the large quantities of cells needed in a cost-effective manner. To address the need for a more efficient solution, Corning developed the novel Ascent Fixed Bed Bioreactor (FBR) System, a fixed bed bioreactor system designed to combine the benefits of adherent bioproduction platforms with the scale and automation of suspension manufacturing systems.
Overview
Improve Scale-up of Adherent Cells for Bioproduction with the Ascent® Fixed Bed Bioreactor
Improve Scale-up of Adherent Cells for Bioproduction with the Ascent® Fixed Bed Bioreactor
About
Learn more about the Ascent Fixed Bed Bioreactor System
The Ascent Fixed Bed Bioreactor:
The Ascent Fixed Bed Bioreactor:
- Features an innovative bioreactor designed to enable uniform media flow and uniform high-density cell growth
- Demonstrated to achieve greater than 90% transfection efficiency and high AAV-GFP vector yield/m2, which can reduce required runs and result in substantial cost savings
- Enables viable cell harvests for seed train and total viral particle capture and a path for other applications, such as stem cell therapy workflows
- Multiple Ascent FBR formats, from a 1 m2 benchtop system to 1,000 m2 production system, are planned to help create a stable and well-defined manufacturing process
- Allows for the use of chemical (detergent) or mechanical (freeze/thaw, microfluidization) cell lysis methods for the release of cell-associated viral vectors
- Features an innovative bioreactor designed to enable uniform media flow and uniform high-density cell growth
- Demonstrated to achieve greater than 90% transfection efficiency and high AAV-GFP vector yield/m2, which can reduce required runs and result in substantial cost savings
- Enables viable cell harvests for seed train and total viral particle capture and a path for other applications, such as stem cell therapy workflows
- Multiple Ascent FBR formats, from a 1 m2 benchtop system to 1,000 m2 production system, are planned to help create a stable and well-defined manufacturing process
- Allows for the use of chemical (detergent) or mechanical (freeze/thaw, microfluidization) cell lysis methods for the release of cell-associated viral vectors
- The Ascent Fixed Bed Bioreactor (FBR) System includes a system controller and single-use components including a bioreactor, media conditioning vessel, and other consumables, such as tubing, connectors, sensors, and bottles.
- The bioreactor's specially treated and packed polymer mesh enables uniform, low-shear fluid flow through the bioreactor bed, which promotes evenly distributed cell growth and enhances exposure of cells to nutrients and reagents.
- A separate conditioning vessel and recirculation loop enables flexibility in managing media conditions and developing optimal processes within the platform.
- The controller is designed to provide flexibility in protocol development and hands-off operation during use. Disposable sensors monitor key process parameters (pH, dissolved oxygen, temperature), and all fluid-contacting components are pre-assembled, single-use, and irradiated; no autoclaving required.
- The Ascent Fixed Bed Bioreactor (FBR) System includes a system controller and single-use components including a bioreactor, media conditioning vessel, and other consumables, such as tubing, connectors, sensors, and bottles.
- The bioreactor's specially treated and packed polymer mesh enables uniform, low-shear fluid flow through the bioreactor bed, which promotes evenly distributed cell growth and enhances exposure of cells to nutrients and reagents.
- A separate conditioning vessel and recirculation loop enables flexibility in managing media conditions and developing optimal processes within the platform.
- The controller is designed to provide flexibility in protocol development and hands-off operation during use. Disposable sensors monitor key process parameters (pH, dissolved oxygen, temperature), and all fluid-contacting components are pre-assembled, single-use, and irradiated; no autoclaving required.
Request a Demo
Request a Demo
Request a DemoIf you’d like to see the Corning Ascent Fixed Bed Bioreactor (FBR) System in action, please contact us to request an in-person demonstration.
If you’d like to see the Corning Ascent Fixed Bed Bioreactor (FBR) System in action, please contact us to request an in-person demonstration.
Features and Benefits of the Fixed Bed Bioreactor
Uniformity drives higher yield
: Uniformity drives higher yieldThe woven mesh of the bioreactor in the Corning Ascent FBR System is designed to enable uniform media flow, cell adhesion and cell growth resulting in significantly higher yield than competitive FBR systems. These images show even seeding of HEK293 cells after three hours (left) and subsequent even cell growth after 3 days (right).
Linear Scalability
: Linear ScalabilityThe Corning Ascent FBR System is designed to provide linear scalability from process development scale to production scale (1 square meter to 1,000 square meters) to create a stable, cost-efficient and well-defined manufacturing process.
Cell Harvest
: Cell HarvestThe Ascent FBR is designed to harvest viable cells with >90% recovery and to be used for other applications that require the ability to harvest large quantities of cells, such as regenerative medicine and cell-based meat.
Featured Resources
From Bench to Billions: Facilitating Scale-Up of Adherent Cultures for Cell and Gene Therapies
This guide explores what researchers should consider when creating a risk-mitigating adherent culture process for cell and gene therapy scale-up.
This guide explores what...
This guide explores what researchers should...
This guide explores what researchers should consider when creating a...
This guide explores what researchers should consider when creating a risk-mitigating adherent culture process for...
This guide explores what researchers should consider when creating a risk-mitigating adherent culture process for cell and gene therapy...
Dyno Therapeutics Scaling Up AAV Production using Ascent Fixed Bed Bioreactor System
Learn how Corning scale-up solutions are assisting our customers with their gene therapy development.
Learn how Corning scale-up...
Learn how Corning scale-up solutions are...
Learn how Corning scale-up solutions are assisting our customers with...
Learn how Corning scale-up solutions are assisting our customers with their gene therapy development.
Learn how Corning scale-up solutions are assisting our customers with their gene therapy development.
Applications of the Corning Ascent FBR System Technology
Vaccine Manufacturing and Development
Vaccine Manufacturing and Development
Corning provides a diverse set of single-use products for all your upstream vaccine manufacturing needs.
Corning provides a diverse set of single-use products for all your upstream vaccine manufacturing needs.
Learn MoreAdeno-Associated Viruses Gene Therapy Solutions
Adeno-Associated Viruses Gene Therapy Solutions
Corning offers a portfolio of innovative gene therapy solutions in order to support adeno-associated viruses (AAV) adherent scale-up.
Corning offers a portfolio of innovative gene therapy solutions in order to support adeno-associated viruses (AAV) adherent scale-up.
Learn MoreLentivirus Gene Therapy Solutions
Lentivirus Gene Therapy Solutions
Corning offers gene therapy solutions for scaling up LV adherent cultures from 2D, single-use vessels to large-scale, and production-ready quantities.
Corning offers gene therapy solutions for scaling up LV adherent cultures from 2D, single-use vessels to large-scale, and production-ready quantities.
Learn MoreCell Production
Cell Production
Corning’s cell culture solutions support your cell production goals, orchestrate discoveries in your lab and scale-up cell expansion to mass production.
Corning’s cell culture solutions support your cell production goals, orchestrate discoveries in your lab and scale-up cell expansion to mass production.
Learn More