Specialty Fiber Development Kit | Specialty Fibers | Corning

Bundle of clear glass fibers up close, multicolored backdrop

Specialty Fiber Development Kit

Specialty Fiber Development Kit

Development Kit Available for Purchase

Development Kit Available for Purchase

What's included:

Sample 1:  1 m long fiber with ST connector on one end, 1 m light extraction length
Sample 2:  5 m long fiber with ST connector on one end, 5 m light extraction length
Sample 3:  10 m long fiber with ST connector on one end, 10 m light extraction length

Laser Sources:
Red Laser:  635 nm; Class IIIa; < 5 mW peak power (Length 150 mm, Diameter: 14 mm)
Green Laser:  520 nm; Class IIIa; < 5 mW peak power (Length 150 mm, Diameter: 14 mm)
Blue Laser:  445 nm; Class IIIa; < 5 mW peak power (Length 150 mm, Diameter: 14 mm)

Kit Price:  $500.00 ($USD)

E-mail us at fibrance@corning.com to place an order.

Поделиться