RCBI Optical Fiber | OEM Optical Communication Solutions | Corning

Corning® RCBI Optical Fiber

Corning® RCBI Optical Fiber

Corning understands the changing needs of the telecom industry. Fibers must have the capacity to reliably handle steadily increasing information at higher data rates, in an ever-decreasing footprint. Reducing the glass cladding diameter of a fiber can enable a significant step-change in package size. As module packages shrink in response to these changes, long lengths of fiber are deployed in permanently bent configurations, requiring consideration of the optical and mechanical impact of continuous, tightly wound coils. That is why we designed our reduced-clad fiber specifically to be bend insensitive.

Corning RCBI optical fiber is the first reduced-clad fiber compatible with G.657 and G.652. This bend-insensitive fiber features a thin cladding diameter of 80 microns. RCBI offers outstanding optical components with low attenuation, superior macrobending performance, and industry-leading geometry to continually pursue smaller packaging.

Download Product Information Sheet >>

Applications:

  • Ultra-compact components requiring small bend radii
  • Photonic components in small package sizes
  • WDM components
  • Fiber array units
  • Pigtail assemblies

Key Optical Specifications

Description RCBI 1550
Operating Wavelength (nm) 1550
Fiber Cutoff Wavelength (nm) ≤ 1520
Maximum Attenuation @ 1550 (dB/km) 0.3
Mode-Field Diameter @ 1550 (μm) 9.65 ± 0.5

Key Geometric, Mechanical, and Environmental Specifications

Description RCBI 1550
Cladding Outside Diameter (μm)       80.5 ± 0.5
Coating Outside Diameter (μm) 160 ± 10
Core-to-Cladding Concentricity (μm) ≤ 0.3
Proof Test (kpsi) 200
Operating Temperature (°C) -60°C to +85°C
Coating Type Dual UV Curable Acrylate
Minimum Order Quantity (m) 500

Performance Characterizations

Description RCB 1550
Recommended Minimum Bend Radius (mm) 5
Macrobend Loss @ 5 mm radius, dB/turn: 1550 nm ≤ 0.1
Macrobend Loss @ 5 mm radius, dB/turn: 1625 nm ≤0.3