Manufactured with Corning’s patented Outside Vapor Deposition (OVD) process, Corning® Titania-Clad Optical Fiber offers world-class durability and reliability. The tight 2.5mm bend radius enables the continued pursuit of smaller component packages.
Titania-Clad, single mode fiber enabling a bend radius as small as 2.5mm
Titania-Clad, single mode fiber enabling a bend radius as small as 2.5mm
Applications:
- Designed specifically for photonic components in small package sizes with ultra-tight bend requirements
- EDFAs, couplers, and other WDM components
- Laser diode pigtails
Features:
- 2.5mm bend radius
- Outstanding consistency and uniformity using Corning’s patented OVD process
- Excellent geometric control
- Enhanced fatigue resistance
Key Optical Specifications
| Operating Wavelength (nm) | 1550 |
| Cabled Cutoff Wavelength (nm) | ≤ 1520 |
| Maximum Attenuation @ 1550 nm (dB/km) | ≤ 0.3 |
| Mode Field Diameter @ 1550 nm (μm) | 9.1 ± 0.5 |
Key Geometric, Mechanical, and Environmental Specifications
| Cladding Outside Diameter (μm) | 125 ± 0.7 |
| Cladding Outside Material | Titania |
| Coating Outside Diameter (μm) | 245 ± 10 |
| Core-to-Cladding Concentricity (μm) | ≤ 0.5 |
| Proof Test (kpsi) | 100 |
| Operating Temperature (°C) | -60 to +85 |
| Coating Type | UV Curable Acrylate |
Performance Characterizations
| Recommended Minimum Bend Radius (mm) | 2.5 |
| Average Bend Loss 1550nm with 3 turns @ 2.5mm radius | 0.5 dB/turn |