Our EDGE™ solutions were the industry’s first preterminated optical cabling systems specifically designed for the data center environment. Our EDGE8® solutions combine all of the density, simplicity, scalability, and modularity of Corning’s EDGE solutions with the superior network scalability, improved link performance, and 100% fiber utilization of a Base-8 design.
Indoor Preterminated Fiber Optic Cable Systems
Indoor Preterminated Fiber Optic Cable Systems
Products
EDGE8® Solutions
The preconnectorized EDGE8® solution offers best-in-class density with a simple migration path to transmission speeds up to 400G.
The preconnectorized EDGE8®...
The preconnectorized EDGE8® solution offers...
The preconnectorized EDGE8® solution offers best-in-class density with...
The preconnectorized EDGE8® solution offers best-in-class density with a simple migration path to...
The preconnectorized EDGE8® solution offers best-in-class density with a simple migration path to transmission speeds up to 400G.
EDGE™ Solutions
The industry’s first preterminated optical cabling systems specifically designed for the data center environment.
The industry’s first...
The industry’s first preterminated optical...
The industry’s first preterminated optical cabling systems specifically...
The industry’s first preterminated optical cabling systems specifically designed for the data center...
The industry’s first preterminated optical cabling systems specifically designed for the data center environment.