Fiber Closure BPEO

Designed with application flexibility in mind.

Fiber Closures BPEO are designed with flexibility in application in mind.  Available in a range of sizes, they can be deployed above grade (pole, façade) or below grade (manhold, handhole).  These closures can be used for fiber-to-the-Home (FTTH) deployments and any type of optical fiber cable deployment in the outside plant. 

The BPEOs small form factor is ideal with pairing with micro cables. It’s mechanical and tool free design, use of External Cable Assembly Modules (ECAMs), wide range of splice trays and flexible fiber management make it one of the most versatile closures on the market.

BPEO Closure Kits for Designated Applications

MiniXtend Specific Applications

MiniXtend Specific Applications

Our BPEO Size 0 kitted with 4 splice trays, 4 single cable External Cable Assembly Modules and 1 double ECAM is optimized to support micro cable jetted deployments into micro duct cabling. Check out more details on part BPEO-S0-MXT-04T1-D69-4S7.

MiniXtend and ALTOS Loose Tube Applications

MiniXtend and ALTOS Loose Tube Applications

Supporting smaller cable diameters, BPEO-S15-AMX-12T1-D62-4S9, provides an ideal branching closure for fiber backbone deployments while BPEO-S2-AMX-14T2-D27-2S8 provides larger ECAMs supporting larger cable diameters.

ALTOS Loose Tube Branch Applications

ALTOS Loose Tube Branch Applications

Looking for a specific loose tube single cable branch application? Our BPEO-S1-ALT-07T1-D62-4S9 is the perfect fit, or if you have a branch application with two cables then look at our BPEO-S15-ALT-12T1-D95-2S8.

ALTOS Loose Tube Small-Capacity Applications

ALTOS Loose Tube Small-Capacity Applications

Looking for a small-capacity distribution deployment, then use our BPEO-S0-ALT-04T1-D92-4S9.  Kit includes 7 splice trays, 4 single ECAMs and 1 double ECAM.

More Advantages with a Complete Solution

External Cable Assembly Modules (ECAMs)

The external cable assembly module (ECAM) allows true plug-and-play capability,  which can reduce installation and labor costs because the cable preparation and installation are completed outside the closure body.

Learn More

Applications for Closure Use