When it comes to the best closure suited for our MiniXtend® cables with binderless* FastAccess® Technology, the BPEO closure is ideal. Designed to be flexible for you when accessing cable in the field and available in a range of sizes, they can be deployed above grade (pole, façade) or below grade (manhole, handhole). These closures can be used for any FTTx deployment: HFC, FTTH, FTTB, and more. Mechanical and tool-free, these high-density closures are ideal for blown micro cable applications and feature microduct brackets for easy underground connection.
Your connections deserve the best protection. No matter the size and configuration of your network, protecting its connectivity is what counts.
Your connections deserve the best protection. No matter the size and configuration of your network, protecting its connectivity is what counts.
BPEO Closure Family
- Compact size is suitable for micro cables
- 5 m waterhead (IEC)
- Accommodates splitters and devices
- Fully mechanical
- Innovative single circuit management for secure fiber routing in multiservice deployments
- Available above and below grade
- Maximum cable diameter: 27 mm
- Butt and in-line splice closure
- Up to 27 round drops
- Minimum size: 10 x 10 x 4 in
- Maximum size: 26 x 14 x 6 in
Additional Closure Options for MiniXtend® Cables
Additional Closure Options for MiniXtend® Cables
Meet your unique application needs with more of our industry-leading solutions. Our innovative Fiber Dome Closures (FDC) provide assured environmental protection and quick, incremental subscriber drops. The FDC family offers extensive installation versatility ─ below grade and aerial ─ along with multiple sizes that fit most butt/branch splicing configurations.

FDC-08M-A
: FDC-08M-A- • ECAM connector support
- • Fixed O-ring sealing system with innovative latching mechanism
- • Single-Fiber Splices (Loose Tube): 72 (FDC08M), 96 (FDC08S), 288 (FDC10S), 576 (FDC12S)
- • Mass Fusion Splices (Ribbon): 144 (FDC08M), 288 (FDC08S), 432 (FDC10S), 864 (FDC12S)
- • Butt-cable entry style
- • Tested against GR-771
What can Corning do for You? Contact us to discuss your closure needs.

Have a question about closures? Curious what closure best fits your cabling needs? Contact us so we can help you optimize you solutions.
Thank you for reaching out!
A representative will be contacting you shortly. In the meantime, check out our video on the 2178 closure family: