With the Presslok series of tools and connectors, service providers can meet the demand for enhanced customer services such as high-speed internet, video-on-demand, and video conferencing. Presslok connectors also offer full wire-range capability, increased port size to accommodate up to 2.08 mm (0.082 in) insulation sizes, and solvent-resistant plastic construction.
Durable, Insulated Connections on the First Crimp
Presslok Connectors
Presslok Connectors
Contact Us
For prompt assistance, please complete the form below and one of our representatives will contact you.
Thank You!
Thank you for contacting us. A Corning representative will be contacting you shortly about your inquiry. Should you need immediate assistance please all our customer service line at +49 30 5303 2100.