Corning's invention of the first low-loss optical fiber ignited the critical spark that began a communications revolution that forever changed the world. Today, there are more than 5 billion kilometers of fiber installed around the globe, and Corning continues to lead the industry in product quality and innovation.
Fiber Optic Cables
Fiber Optic Cables
Product Categories
Outdoor Fiber Optic Cables
Outdoor Fiber Optic Cables
Cables for outdoor applications are engineered to withstand the more demanding conditions seen outside, from environmental extremes to mechanical forces.
Indoor/Outdoor Fiber Optic Cables
Indoor/Outdoor Fiber Optic Cables
These are cables that are designed to meet both the rigorous environment of the outdoors but also can be routed indoors, where flame rating requirements also apply.
Indoor Fiber Optic Cables
Indoor Fiber Optic Cables
These cables are used exclusively within buildings and must have a flame-retardant jacket to fit this purpose.