GlassBridge™ is a wafer‑based fiber‑to‑PIC technology platform designed to support scalable manufacturing, robust TMT‑compatible interfaces, and detachable high‑channel‑count connectivity. Built on Corning’s expertise in glass science and precision manufacturing, GlassBridge enables flexibility and density without compromising reliability.
As part of a broader connector system architecture, GlassBridge functions both as a precise glass component and as a complete connector assembly, providing system designers with a practical, manufacturable path to next‑generation optical architectures, including Near‑Packaged Optics (NPO), Co‑Packaged Optics (CPO), and high‑density photonic modules.
See how the GlassBridge connector integrates at the system level in this video.