Centrix™ Patchcords, Trunks and Accessories | Corning

Centrix™ - Extreme flexibility and simplicity by varous patch cord and trunks

Patch Cords

Patch Cords

Features and Benefits

• The Centrix™ Cable Assembly provides fast installation with patch cords
• Populate up to 4 cabinets with one single patch cord length (4m) for all cross connects in single, dual or quad cabinets

Density

• Simplex or Duplex

Cable Types

• LSZH or Plenum

Cable Diameter

• 1,6mm or 2,0mm with bend-optimized cable

Connector Options

• LC, SC or LSH

• APC or UPC polishing

Trunks

Trunks

Product

• Cable types with LSZH & Plenum
• Pre-terminated with up to 144F LC, and up to 72F SC or LSH connectors
• Available in pizza boxes or on drums

Features and Benefits

• The Centrix™ Cable Assembly provides fast installation with pre-terminated cabling solutions
• Side "A" of the fiber cable is furcated to 1 meter (900µm) legs
• Side "B" is furcated to 1 meter (2.0mm) legs with various connectors types

Trunks

Trunks

Product

• Cable types with LSZH & Plenum
• Pre-terminated with up to 288F LSZH & 384F Plenum with MTP/MPO connectors (Base-12 or Base-8) EDGE and P&P
• Non Pinned Trunks (EDGE) and Pinned Trunk (EDGE8)

Features and Benefits

• The Centrix™ Cable Assembly provides fast installation with pre-terminated cabling solutions
• 8 or 12 fibres per leg
• EDGE 8 matches to SR4 transceivers which allows no wasted fibres

Centrix™ Accessories