The Corning X-LAB System is a sedimentation-based process that quickly and reliably isolates mononuclear cells (MNCs) in a closed, sterile, semi-automated fashion—without the need for density gradient media or manual transfer steps.
Traditional cell separation methods are open, manual processes that inherently introduce the risk of cell loss and contamination due to the multiple tedious processing steps. With the X-LAB System, you can achieve consistently high mononuclear cell isolation quickly without the dependence on highly skilled laboratory personnel, standardizing processes and reducing overall costs associated with large-scale cell isolation and processing.