Imaging Systems for Lithography Applications
20:1 Projection Soft X-ray Lithography Using Tri-level Resist
A 193 nm Deep-UV Lithography System Using a Line-Narrowed ArF Excimer Laser
Building World Class Microlithography Lens Systems: Optical Material Requirements and Qualification Methods
Design and Analysis of a High NA Projection System for 0.35 µm Deep-UV Lithography
High Index Materials for 193 nm Immersion Lithography
Immersion Lithography Micro-Objectives
Optical Design Forms for DUV & VUV Microlithographic Processes
Performance Enhancement of 157 nm Newtonian Catadioptric Objectives
Requirements and Design Illuminators for Microlithography
Custom Optical Systems and Design Solutions
The Benefits of a Vertically Integrated Optical Systems Supplier
Development of MWIR Continuous Zoom with Large Zoom Range
Increased Precision of Zernike Fit to Noisy Truncated Phase Maps
Localized Slope Errors and their Impact on Image Performance Requirements
Modeling Interferometers with Lens Design Software
Modern Lens Design Using a Lens Manufacturing Database
MWIR Continuous Zoom with Large Zoom Range
Noise as a Design Constraint in Broadband Wavefront Coded Optical Systems
Optical Design Compensation from Engineering to Production Manufacturing
Opto-mechanical Review of a Light-weight Compact Visible Zoom Camera
Scanning Pupil Tolerancing
Use of Advanced Sensitivity Approach to Novel Optical Compensation Methods
Use of an Application Programming Interface (API) to Allow Non-optical Designers to Perform Specific Optical Evaluations
Measurement Methods for Optical Components
Characterization of Symmetric Aberrations in Aspheric Surfaces Using Non-contact Profilometry
Closed Loop Optimization of Opto-mechanical Structure via Mechanical and Optical Analysis Software
A New Instrument for Routine Optical Testing of General Aspherics
Frequency-stepping Interferometry for Accurate Metrology of Rough Components and Assemblies
Functional Tolerancing Using Full Surface Metrology
A Laser Speckle Reduction System
A Method of Evaluating and Tolerancing Interferometer Designs
Optical Characterization of High Refractive Index Glass Wafers for Augmented Reality Wearables
Polarization Metrology for High Numerical Aperture DUV Objectives
High-speed Laser Processing for Industrial Applications
From Proof of Principle to 98.5% Yield of a High-speed Laser Processing Tool
Enhanced Edge Strength Performance For Augmented Reality Waveguide Laser Singulation
Liquid Lens Technology
Improving Iris Recognition with Liquid Lens Technology
Astronomy
Diamond turned, light weight, athermal, visible TMA telescope for the planned New Horizons mission to Pluto
FISICA: the Florida imager slicer for infrared cosmology and astrophysics
Design, fabrication, assembly, and testing of the Florida image slicer for infrared cosmology and astrophysics (FISICA) integral field unit
FISICA: the Florida image slicer for infrared cosmology and astrophysics
Cryogenic wavefront error measurement for the James Webb Space Telescope fine guidance sensor powered optics
Corning: supplier of multiple optical materials for telescope projects
Diamond Turning
Recent technology advances in diamond machining for spaceborne optical systems
Diamond turned, light weight, athermal, visible TMA telescope for the planned New Horizons mission to Pluto
Advances in diamond-turned surfaces enable unique cost-effective optical system solutions
HfO2]/SiO2 enhanced diamond turned aluminum mirrors for IR laser optics
Extended lifetime of fluoride optics
Localized slope errors and their impact on image performance requirements
Imaging Spectroscopy
Multi-FOV hyperspectral imager concept
Innovative manufacturing and test technologies for imaging hyperspectral spectrometers
Real-world noise in hyperspectral imaging systems
MAKO: a high-performance, airborne imaging spectrometer for the long-wave infrared
First flights of a new airborne thermal infrared imaging spectrometer with high area coverage
Materials and Coatings
Low-loss dual-wave laser optics coatings at 1060 nm and 530 nm
Filters for dual band infrared imagers
Dual band antireflection coatings for the infrared
Wavefront control of UV narrow bandpass filters prepared by plasma ion-assisted deposition
Conformal window for the airborne laser aircraft
Finishing and proof testing of windows for manned space craft
Optical System Design
Integrated approach to optomechanical system development
Development of MWID continuous zoom with large zoom range
MWIR continuous zoom with large zoom range
Opto-mechanical review of a light weight compact visible zoom camera|
Closed loop optimization of opto-mechanical structure via mechanical and optical analysis software
Optical design compensation from engineering to production manufacturing
Use of an application programming interface (API) to allow non-optical designers to perform specific optical evaluations
Stereoscopic vision and the design of stereoscopic displays