Developed by Corning, this dielectric represents a significant advancement in material science, offering a proprietary alternative to glass dielectric. This innovative dielectric is engineered to remain dimensionally stable during the soldering process, ensuring consistent performance and reliability in manufacturing and assembly operations. These attributes position RESINFLEX™ dielectric epoxy resin insulator as a valuable solution for industries where cutting-edge materials are essential to meeting demanding performance and production requirements.
With over 60 years of leading-edge microwave connectivity design experience, our solutions help solve your toughest connectivity challenges.
Introducing Corning® Gilbert® RESINFLEX TM
Introducing Corning® Gilbert® RESINFLEX TM
Interconnects
Interconnects
We deliver optical connectivity solutions for every segment of the network.
We deliver optical connectivity solutions for every segment of the network.
Browse Our ProductsShrouds
Shrouds
Our tailored design solutions include hermetic shrouds.
Our tailored design solutions include hermetic shrouds.
Browse Our ProductsMounts & Blocks
Mounts & Blocks
We offer customizable multiposition blocks, cable connectors, PCB mounts, and adapters.
We offer customizable multiposition blocks, cable connectors, PCB mounts, and adapters.
Browse Our ProductsLoads
Loads
View our customized array of connectivity solutions.
View our customized array of connectivity solutions.
Browse Our ProductsPrecision Adapters
Precision Adapters
Designed for measurement accuracy, low-loss performance, and certified traceability in demanding radio frequency applications.
Designed for measurement accuracy, low-loss performance, and certified traceability in demanding radio frequency applications.
Browse Our Products
Interconnect Product Series
Corning® Gilbert® Microwave Push-On Interconnects
Corning® Gilbert® Microwave Push-On Interconnects
More than 10,000+ cable connectors, edge and flange mounts, interconnects and PCB mounts available with center-to-center spacing in as low as 0.07 in and weight as low as 0.005g.
More than 10,000+ cable connectors, edge and flange mounts, interconnects and PCB mounts available with center-to-center spacing in as low as 0.07 in and weight as low as 0.005g.
View Now
Gold-Plated Plastic Connectors
Corning® Gilbert® POLYLINKTM
Corning® Gilbert® POLYLINKTM
POLYLINK is the radio-frequency and microwave-connectivity industry’s first gold-plated plastic microwave connector that is up to 33% lighter than similarly-sized Corning Gilbert beryllium copper-based interconnects.
POLYLINK is the radio-frequency and microwave-connectivity industry’s first gold-plated plastic microwave connector that is up to 33% lighter than similarly-sized Corning Gilbert beryllium copper-based interconnects.
Learn MoreDistributors
East Coast Microwave
Learn more: East Coast Microwave
Microwave Components
Learn more: Microwave ComponentsOur Quality Assurance
Corning's Commitment to Quality
Corning's Commitment to Quality
Learn MoreIn our Microwave Connectivity Solutions plant in Glendale, Arizona, our commitment to quality not only guides the way we conduct business, it demands continuous improvement in our processes, products, and services. The result: our values have made us a leader in the connector industry, providing trusted solutions that operate reliably in some of the world’s harshest environments.
Since many Corning connectors are used in military or aerospace applications, multiple layers of custom quality tests are available – including for customers requiring heightened or special testing.
Tests include:
- Visual and mechanical inspection
- Dielectric withstanding voltage (DWV)
- Hermetic seal
- Leakage
- Force to engage/disengage
- Mating characteristics
- Permeability
- Insulation resistance
- Voltage standing wave radio (VSWR)
Certifications:
ISO 9001:2015 certified
Corning Microwave Connectivity
Ready to learn more? Contact our team
Ready to learn more? Contact our team
We'll help you make your next project a reality with the right products and solutions.
We'll help you make your next project a reality with the right products and solutions.
Contact Us