Corning at ECOC 2026 | Corning

From Fiber to Chip: Corning’s AI Network Innovations

Claude Echahamian
Published: September 21, 2026

At the European Conference and Exhibition on Optical Communications (ECOC) 2026, Corning is bringing a uniquely forward-looking showcase to the industry. This year, we are introducing new GlassWorks AI™ solutions designed to help operators accelerate and streamline AI networks. Backed by 175 years of glass expertise, Corning continues to shape the future of optical infrastructure — from fiber and cable to connectivity solutions all the way to the chip.

AI Growth Beyond the Campus

AI network growth extends beyond data center racks. It also depends on the connections between rooms, across campuses, and over miles of long-distance infrastructure that ties everything together. As operators scale to meet rising AI demand, they need networks that expand efficiently both inside and beyond the data center. That is why Corning® Contour™ Form Micro Cable is an important addition to the AI networking ecosystem. Designed for metro and long-distance AI data center interconnectivity, it enables up to 50% more fiber in the same duct with fast air-assisted installation. By leveraging high-performance Corning® Contour™ fiber, it delivers a compact footprint with installer-friendly features that simplify handling and installation. Contour Form Micro Cable helps operators maximize pathway utilization, accelerate deployment, and support scalable network growth using existing infrastructure.

Reimagining Scale-Up Growth: Reliability Meets Density

As AI scales, networks require more fiber, and with that comes more connection points. This is not only to increase bandwidth, but also to strengthen overall network reliability. Traditional fiber-to-fiber contact connectors are generally reliable; however, they can leave more room for error and contamination during handling.

Corning’s latest connector innovation, the MMC® connector with PRIZM® TMT ferrule technology, uses a lens-based interface. It projects and receives light across a small gap rather than depending on physical contact. This eliminates the need for polishing, reduces connection errors, and delivers more consistent performance on a reliable platform designed to avoid deployment complications. Its expanded beam design increases the beam size to approximately 60–80 microns, compared with the 9-micron core of a typical single-mode fiber, enabling stronger performance in dust-filled environments — a common challenge in real-world data centers.

Even if something does go awry, the open-face design gives operators the ability to interact directly with the ferrule. The technology is designed to support insertion loss as low as 0.5 dB, helping meet the increasing performance demands of next-generation optical networks. In addition, the MMC connector platform delivers the same fiber capacity in a smaller footprint than platforms such as multifiber push-on (MPO) or very small form factor connectors, helping optimize space within the physical network.

In addition to the MMC connector with PRIZM TMT ferrule technology, Corning also recently introduced the Corning® Multicore Fiber Solution which is an integrated fiber, cable, and connectivity offering that delivers a major leap in AI network density. By packing multiple cores into a single fiber while maintaining the standard 125-micron cladding footprint, Corning delivers up to four times the capacity per fiber, up to 75% fewer connectors, up to 60% faster installation, and up to a 60% reduction in greenhouse gas emissions. As AI networks continue to grow in scale and complexity, multicore fiber offers a powerful path toward denser, more efficient architectures.

Density challenges do not stop at the server. Outside the rack, operators must also manage growing cable complexity. As compute power and component density continue to rise, so does the need to connect more layers within the server rack. That growth brings a familiar challenge: more connections, more cabling, and more complexity. For the first time at ECOC 2026, Corning is highlighting a new scale-up cable management system designed to help data center operators keep pace. Built for increasingly dense environments, the solution supports high-density optical connectivity while keeping cable jumpers organized within a protected pathway, reducing clutter and obstruction inside the rack. The compact three-tray mini-rack also features a CPO-enabled optical backplane architecture, placing light-based connections closer to the chip to help enable faster, more efficient data movement.

Photonics Connectivity for the Future

Corning’s innovation roadmap extends beyond today’s infrastructure needs. At ECOC 2026, we are also showcasing the future of AI connectivity through an end-to-end co-packaged optics (CPO) ecosystem designed to support performance, density, and reliability from the chip to the faceplate — and beyond the box.

This work reflects Corning’s unique ability to combine materials science, precision manufacturing, and system-level integration to enable scalable architectures for AI, high-performance computing, and future applications. More than a component supplier, Corning is helping shape the next era of photonic connectivity.

From scale-up GPU clusters to dense hyperscale infrastructure and future-ready photonics ecosystems, Corning’s innovations are designed to help operators build AI networks that are more scalable, more efficient, and ready for what comes next.

As Europe accelerates investment in AI infrastructure and advances its digital ambitions, the demand for scalable, resilient and efficient optical networks will continue to grow. From enabling higher-capacity data center environments to strengthening the metro, long-haul and regional connectivity that links AI ecosystems across the continent, optical innovation will play a critical role in supporting this transformation. With expertise spanning the entire optical network, from fiber to chip, Corning solutions can help customers build the foundations for Europe's next generation of AI-driven growth and digital competitiveness.

Claude Echahamian

Claude Echahamian, Vice President and General Manager, Emerging Businesses and EMEA, Optical Communications, is responsible for three strategic areas: scaling photonics connectivity solutions, driving increased success for COC EMEA, and leading COC’s Program Management Office. Echahamian has more than 20 years of experience at Corning. Prior to his current role, he served as Vice President and General Manager, Corning Advanced Optics. In that role, he was responsible for leading Corning’s businesses serving the semiconductor, aerospace, and defense industries. Echahamian holds a Master of Science degree from Télécom Bretagne in France.

Interested in learning more?

Contact us today to learn how our end-to-end fiber optic solutions can meet your needs.

Thank you!

A member of our team will reach out to you shortly.