Corning® Multicore Fiber Technology for AI Data Centers | 4x Pathway Density | Corning​

Corning® Multicore Fiber Technology

Corning® Multicore Fiber Technology

Corning® Multicore Fiber (MCF) is engineered for the next generation of AI-driven data centers, delivering up to 4x the optical pathway density within the familiar 125-micron fiber footprint. By integrating four cores into a single strand, MCF enables a step change in bandwidth and simplifies installation, with up to 75% fewer cables and connectors and 75% less cable mass compared to single-core designs. This innovation helps data centers address density constraints, accelerate deployments, and reduce greenhouse gas emissions — all while maintaining the optical performance and reliability expected from Corning.

MCF is part of the broader GlassWorks AI™ family, which includes proven solutions like Flow Ribbon and RocketRibbon®. Each is designed for specific density and deployment needs, ensuring you have the right option for your data center architecture. If you’re aiming for the highest density and fastest deployment in AI infrastructure, MCF may be the solution you’re looking for.

Ready to see if Multicore Fiber is right for your build? Contact us for a free technical consultation.

See the Data Behind the Innovation

Discover how multicore fiber delivers higher density, faster deployment, and a lower‑carbon path for AI‑scale data halls.

Download the White Paper >

Corning MCF Cable & Connectivity Solutions

Corning® Multicore Fiber

Corning® Multicore Fiber

125 μm cladding OD

190 μm coating OD

MCF Cable Technology

MCF Cable Technology

Available in 16-, 128- and 864-fiber counts for indoor, I/O applications and 432F for outdoor applications. More configurations available upon request.

MCF MMC-16 Connectors

MCF Cable Technology

Corning MCF MMC-16 with precision core rotation.

Corning® Multicore Fiber Solution Advantages
Density
Corning MCF delivers up to 4x more transmission capacity per fiber, enabling a step change in network bandwidth without increasing your physical footprint. This means more data, fewer cables.
Speed of Deployment
With up to a 75% reduction in cable volume and 60% fewer connectors, MCF simplifies installation and cuts labor time by up to 60% — helping you launch new networks and upgrades faster.
Sustainability
Fewer cables and connectors mean less material, transport, and packaging—reducing greenhouse gas emissions for passive optical components by up to 60%.

Contact Us!

Let’s discuss your project with a free technical consultation

Thank you!

A valued member of our team will be in touch with you shortly.